Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to E5CB

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E5CB

E5CB

Cost effective performance

The new E5CB represents our dual-display solution in the basic temperature controller segment. With eight models to choose from and all featuring the unique 2-PID control algorithm, this series provides you with the best control available. All models have an alarm relay and auto-tuning as standard.

  • Precise control using our unique 2-PID system
  • Easy to read from a distance via large 16.2 mm PV display
  • Low unit depth (only 60 mm)

Specifications & ordering info

Product Size Functions Number of control loops Temperature input type Temperature range Number of event inputs Number of alarm outputs Supply voltage AC Supply voltage DC Control output Terminal type Description
Temp. controller, LITE, 1/16DIN (48 x 48mm), 12 VDC pulsed output, Pt100 , ON/OFF or PID Control, Pt100 RTD input, 1 Alarm Rel., 100-240 VAC
Temp. controller, LITE, 1/16DIN (48 x 48mm), 12 VDC pulsed output, Pt100 , ON/OFF or PID Control, Pt100 RTD input, 1 Alarm Rel., 24 VAC/DC
Temp. controller, LITE, 1/16DIN (48 x 48mm), 12 VDC pulsed output, ON/OFF or PID Control, Thermocouple input, 1 Alarm Rel., 100-240 VAC
Temp. controller, LITE, 1/16DIN (48 x 48mm), 12 VDC pulsed output, ON/OFF or PID Control, Thermocouple input, 1 Alarm Rel., 24 VAC/DC
Temp. controller, LITE, 1/16DIN (48 x 48mm), relay output, ON/OFF or PID Control, Pt100 RTD input, 1 Alarm Rel., 100-240 VAC
Temp. controller, LITE, 1/16DIN (48 x 48mm), relay output, ON/OFF or PID Control, Pt100 RTD input, 1 Alarm Rel., 24 VAC/DC
Temp. controller, LITE, 1/16DIN (48 x 48mm), relay output, ON/OFF or PID Control, Thermocouple input, 1 Alarm Rel., 100-240 VAC
Temp. controller, LITE, 1/16DIN (48 x 48mm), relay output, ON/OFF or PID Control, Thermocouple input, 1 Alarm Rel., 24 VAC/DC
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

Need assistance?

We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.

Get professional advice
Ask Our Experts

Contact Our Experts E5CB

e5cb side nolabel 1104 prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Get professional advice
Get professional advice
Request quotation
Request quotation

Quotation for E5CB

By completing this form you can request a quotation. Your personal details will be handled confidentially.

e5cb side nolabel 1104 prod

Personal details

E5CB

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Numeric error notification

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Request quotation
Request quotation

Downloads