E5CB-R1TC 100-240 VAC
Temp. controller, LITE, 1/16DIN (48 x 48mm), relay output, ON/OFF or PID Control, Thermocouple input, 1 Alarm Rel., 100-240 VAC
Specifications
Size | 1/16 DIN (48 x 48 mm) |
Functions | PID control |
Number of control loops | 1 |
Temperature input type | J, K, R, S, T |
Temperature range | -200-1700 °C |
Number of alarm outputs | 1 |
Supply voltage AC | 100-240 V |
Control output | Relay |
Terminal | Screw |