E5_N-H / E5_N-HT
Universal digital process controllers
The new E5_N-H series takes the proven E5_N features to the next level of process control. The N-H-series (E5CN-H, E5EN-H and E5AN-H) has the same ease of installation and operation with the same menu structure as the E5_N series. The E5_N-H has improved accuracy, speed and process control features.
- Same Menu structure as E5_N
- Fast (60ms) and Accurate (0,1%PV)
- Universal inputs & modular outputs
- Setpoint profile programmers (8x32 segments)
- Valve Control
Specifications & ordering info
| Product | Size | Functions | Number of control loops | Temperature input type | Linear analog input type | Temperature range | Features | Number of event inputs | Number of alarm outputs | Supply voltage AC | Supply voltage DC | Control output | Terminal type | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
1/4 DIN (96 x 96 mm) | HB/HS alarm for 1-phase heaters, ON/OFF control, PID control | 1 | B, C (WRe5-26), E, J, JPt100, K, L, N, P (PLII), Pt100, R, S, T, U | 0 to 10 V, 0 to 20 mA, 0 to 5 V, 1 to 5 V, 4 to 20 mA | -200-2300 °C | 2 | 2 | 100-240 V | Linear current, Linear voltage, Relay, Voltage pulse | Screw | Temp. controller, PROplus, 1/4 DIN, (96 x 96)mm,2 x OUT option,2 x Aux OUT,1 x HT Burnout SSR fail.,2 Event I/Ps,option unit,Terminal cov.,100-240V AC |
|
||
|
|
1/4 DIN (96 x 96 mm) | HB/HS alarm for 3-phase heaters, ON/OFF control, PID control | 1 | B, C (WRe5-26), E, J, JPt100, K, L, N, P (PLII), Pt100, R, S, T, U | 0 to 10 V, 0 to 20 mA, 0 to 5 V, 1 to 5 V, 4 to 20 mA | -200-2300 °C | Remote SP, Transfer output | 2 | 2 | 100-240 V | Linear current, Linear voltage, Relay, Voltage pulse | Screw | Temp. controller, PROplus, 1/4 DIN, (96 x 96)mm,2 x OUT option,2 x Aux OUT,HT Burnout SSR Fail./3Phs.,Event I/P & Transf. OUT,option unit,Terminal cov.,100-240V AC |
|
|
|
|
1/16 DIN (48 x 48 mm) | ON/OFF control, PID control | 1 | B, C (WRe5-26), E, J, JPt100, K, L, N, P (PLII), Pt100, R, S, T, U | 0 to 10 V, 0 to 20 mA, 0 to 5 V, 1 to 5 V, 4 to 20 mA | -200-2300 °C | 2 | 2 | 100-240 V | Linear current | Screw | Temp. controller, PROplus,1/16 DIN, (48 x 48)mm,1 x Current OUT,2 x Aux OUT,option unit,100-240V AC |
|
||
|
|
1/16 DIN (48 x 48 mm) | ON/OFF control, PID control | 1 | B, C (WRe5-26), E, J, JPt100, K, L, N, P (PLII), Pt100, R, S, T, U | 0 to 10 V, 0 to 20 mA, 0 to 5 V, 1 to 5 V, 4 to 20 mA | -200-2300 °C | 2 | 2 | 20.4-26.4 V | 20.4-26.4 V | Linear current | Screw | Temp. controller, PROplus,1/16 DIN, (48 x 48)mm,1 x Current OUT,2 x Aux OUT,option unit,24V AC/DC |
|
|
|
|
1/16 DIN (48 x 48 mm) | ON/OFF control, PID control | 1 | B, C (WRe5-26), E, J, JPt100, K, L, N, P (PLII), Pt100, R, S, T, U | 0 to 10 V, 0 to 20 mA, 0 to 5 V, 1 to 5 V, 4 to 20 mA | -200-2300 °C | 2 | 2 | 100-240 V | Voltage pulse | Screw | Temp. controller, PROplus,1/16 DIN, (48 x 48)mm,1 x Pulsed voltage OUT,2 x Aux OUT,option unit,100-240V AC |
|
||
|
|
1/16 DIN (48 x 48 mm) | ON/OFF control, PID control | 1 | B, C (WRe5-26), E, J, JPt100, K, L, N, P (PLII), Pt100, R, S, T, U | 0 to 10 V, 0 to 20 mA, 0 to 5 V, 1 to 5 V, 4 to 20 mA | -200-2300 °C | 2 | 2 | 20.4-26.4 V | 20.4-26.4 V | Voltage pulse | Screw | Temp. controller, PROplus,1/16 DIN, (48 x 48)mm,1 x Pulsed voltage OUT,2 x Aux OUT,option unit,24V AC/DC |
|
|
|
|
1/16 DIN (48 x 48 mm) | ON/OFF control, PID control | 1 | B, C (WRe5-26), E, J, JPt100, K, L, N, P (PLII), Pt100, R, S, T, U | 0 to 10 V, 0 to 20 mA, 0 to 5 V, 1 to 5 V, 4 to 20 mA | -200-2300 °C | 2 | 2 | 100-240 V | Relay | Screw | Temp. controller, PROplus,1/16 DIN, (48 x 48)mm,1 x Relay Out,2 x Aux OUT,option unit,100-240V AC |
|
||
|
|
1/16 DIN (48 x 48 mm) | ON/OFF control, PID control | 1 | B, C (WRe5-26), E, J, JPt100, K, L, N, P (PLII), Pt100, R, S, T, U | 0 to 10 V, 0 to 20 mA, 0 to 5 V, 1 to 5 V, 4 to 20 mA | -200-2300 °C | 2 | 2 | 20.4-26.4 V | 20.4-26.4 V | Relay | Screw | Temp. controller, PROplus,1/16 DIN, (48 x 48)mm,1 x Relay Out,2 x Aux OUT,option unit,24V AC/DC |
|
|
|
|
1/16 DIN (48 x 48 mm) | ON/OFF control, PID control | 1 | B, C (WRe5-26), E, J, JPt100, K, L, N, P (PLII), Pt100, R, S, T, U | 0 to 10 V, 0 to 20 mA, 0 to 5 V, 1 to 5 V, 4 to 20 mA | -200-2300 °C | 2 | 2 | 100-240 V | Linear voltage | Screw | Temp. controller, PROplus,1/16 DIN, (48 x 48)mm,1 x Linear Voltg. OUT,2 x Aux OUT,option unit,100-240V AC |
|
||
|
|
1/16 DIN (48 x 48 mm) | ON/OFF control, PID control | 1 | B, C (WRe5-26), E, J, JPt100, K, L, N, P (PLII), Pt100, R, S, T, U | 0 to 10 V, 0 to 20 mA, 0 to 5 V, 1 to 5 V, 4 to 20 mA | -200-2300 °C | 2 | 2 | 20.4-26.4 V | 20.4-26.4 V | Linear voltage | Screw | Temp. controller, PROplus,1/16 DIN, (48 x 48)mm,1 x Linear Voltg. OUT,2 x Aux OUT,option unit,24V AC/DC |
|
|
|
|
1/8 DIN (96 x 48 mm) | HB/HS alarm for 1-phase heaters, ON/OFF control, PID control | 1 | B, C (WRe5-26), E, J, JPt100, K, L, N, P (PLII), Pt100, R, S, T, U | 0 to 10 V, 0 to 20 mA, 0 to 5 V, 1 to 5 V, 4 to 20 mA | -200-2300 °C | 2 | 2 | 100-240 V | Linear current, Linear voltage, Relay, Voltage pulse | Screw | Temp. controller, PROplus, ,1/4 DIN, (48 x 96)mm,2 x OUT option,2 x Aux OUT,1 x HT Burnout SSR fail.,2 Event I/Ps,option unit,100-240V AC |
|
||
|
|
1/8 DIN (96 x 48 mm) | HB/HS alarm for 1-phase heaters, ON/OFF control, PID control | 1 | B, C (WRe5-26), E, J, JPt100, K, L, N, P (PLII), Pt100, R, S, T, U | 0 to 10 V, 0 to 20 mA, 0 to 5 V, 1 to 5 V, 4 to 20 mA | -200-2300 °C | 2 | 2 | 20.4-26.4 V | 20.4-26.4 V | Linear current, Linear voltage, Relay, Voltage pulse | Screw | Temp. controller, PROplus, ,1/4 DIN, (48 x 96)mm,2 x OUT option,2 x Aux OUT,1 x HT Burnout SSR fail.,2 Event I/Ps,option unit,24V AC/DC |
|
|
|
|
1/8 DIN (96 x 48 mm) | HB/HS alarm for 3-phase heaters, ON/OFF control, PID control | 1 | B, C (WRe5-26), E, J, JPt100, K, L, N, P (PLII), Pt100, R, S, T, U | 0 to 10 V, 0 to 20 mA, 0 to 5 V, 1 to 5 V, 4 to 20 mA | -200-2300 °C | Remote SP, Transfer output | 2 | 2 | 100-240 V | Linear current, Linear voltage, Relay, Voltage pulse | Screw | Temp. controller, PROplus, ,1/4 DIN, (48 x 96)mm,2 x OUT option,2 x Aux OUT,HT Burnout SSR Fail./3Phs.,Event I/P & Transf. OUT,option unit,100-240V AC |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts E5_N-H / E5_N-HT
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for E5_N-H / E5_N-HT
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Expertise
Applications
Faster input sampling and control period
This gives faster, more precise heater control in rapidly changing, disturbance-sensitive applications.
PV colour change
This provides crystal-clear process status, even from a distance and without the need for interpreting the values. When one of the heaters is not at set-point the PV can change colour to alert any member of staff (detecting a bad sealing at an early stage, for example).
Loop break alarm and sensor break alarm (with forced MV option)
In plastics production the tool used to make the product is changed quite often. Frequent reconnecting of the sensor or heater can result in a wire break (a broken thermocouple, for example). These alarms quickly detect such problems in the process.
Basic (2-step) programmer
In many thermal processes (food, brick, pottery etc.) a small element of timing is required. This feature enables you to ramp up to a set-point and set the dwell time period. At the end of this time, the process stops or continues with an indication alarm to alert the operator. With this feature, a fixed minimum or maximum curing/baking time is assured in a smooth, controlled way.

