Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E5AN-HAA2HBMD-500 24VAC/DC

Temp. controller, PROplus, 1/4 DIN, (96 x 96)mm,2 x OUT option,2 x Aux OUT,1 x HT Burnout SSR fail.,2 Event I/Ps,option unit,Terminal cov.,24V AC/DC

Specifications

Size 1/4 DIN (96 x 96 mm)
Functions HB/HS alarm for 1-phase heaters, ON/OFF control, PID control
Number of control loops 1
Temperature input type B, C (WRe5-26), E, J, JPt100, K, L, N, P (PLII), Pt100, R, S, T, U
Linear analog input type 0 to 10 V, 0 to 20 mA, 0 to 5 V, 1 to 5 V, 4 to 20 mA
Temperature range -200-2300 °C
Number of event inputs 2
Number of alarm outputs 2
Supply voltage AC 20.4-26.4 V
Supply voltage DC 20.4-26.4 V
Control output Linear current, Linear voltage, Relay, Voltage pulse
Terminal type Screw

Downloads

download
E5AN-H, E5EN-H, E5CN-H and accessories Discontinuation Notice
enPDF 3.35 MB
download
E5_N-H Users Manual
enPDF 5.41 MB
download
E5_N-H Brochure
enPDF 422 KB
download
E5_N-H Communications Manual
enPDF 844 KB
download
E5_N-HT Brochure
enPDF 3.09 MB
download
E5_N-HT Communications Manual
enPDF 801 KB
download
E5_N-HT Digital Controllers Users Manual
enPDF 6.85 MB