Specifications
| Size | 1/16 DIN (48 x 48 mm) |
| Functions | ON/OFF control, PID control |
| Number of control loops | 1 |
| Temperature input type | Pt100 |
| Temperature range | -200-850 °C |
| Number of event inputs | 0 |
| Number of alarm outputs | 1 |
| Supply voltage AC | 100-240 V |
| Control output | Relay |
| Terminal type | Screw |