Specifications
Size | 1/16 DIN (48 x 48 mm) |
Functions | ON/OFF control, PID control |
Number of control loops | 1 |
Temperature input type | Pt100 |
Temperature range | -200-1700 °C |
Number of event inputs | 0 |
Number of alarm outputs | 1 |
Supply voltage AC | 100-240 V |
Control output | Voltage pulse |
Terminal type | Screw |