Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to E5L

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E5L

E5L

Ideal for simple built–in control

This compact but powerful ON/OFF controller is provided with a sensor and is available in an analogue or digital version. Mounting is in-panel with a standard PTF14A-E socket.

  • Available in 4 application specific ranges
  • Sensor provided to enable immediate usage
  • High capacity output of 10A at 250VAC for direct load switching
  • Simple operation and setting. Even simpler with digital models

Specifications & ordering info

Ordering information

Model

Size (H×W×D)

Type

Display

Control Method

Control Output

Temperature range

Order code

E5L-A_

35 × 45 × 64 mm

Plug-in

Analog

ON/OFF operation

Relay

−30 to 20°C

E5L-A-30-20

0 to 50°C

E5L-A-0-50

0 to 100°C

E5L-A-0-100

100 to 200°C

E5L-A-100-200

E5L-C_

35 × 40 × 64 mm

Plug-in

Digital

ON/OFF operation

Relay

−30 to 20°C

E5L-C-30-20

0 to 100°C

E5L-C-0-100

100 to 200°C

E5L-C-100-200

Options (Order separately)

Sockets

Type

Order code

Front-connecting Socket

PTF14A

PTF14A-E

Specifications

Ratings

Item

Model

E5L-A_

E5L-C_

Power supply voltage

100 to 240 VAC, 50/60 Hz

Operating voltage range

85% to 110% of the rated supply voltage

Power consumption

Approx. 3 VA

Inputs

Element-interchangeable thermistor

Control method

ON/OFF control

Control output

SPDT contacts, 250 VAC, 10 A, cos δ = 1 (resistive load)

SPST-NO contacts, 250 VAC, 10 A, cos δ = 1 (resistive load)

Setting method

Analog setting

Digital settings using keys on front panel

Indication method

No display

LCD digital display (character height: 12 mm)

Other functions

Setting protection (key protection)
Input shift
Direct/reverse operation

Characteristics

Ratings

Item

Model

E5L-A_

E5L-C_

Indication accuracy

±(1°C + 1 digit) max.1

Setting accuracy

±(1°C + 1 digit) max.1

Hysteresis

−30 to 20°C models: Approx. 0.5 to 2.5°C (variable)
0 to 50°C models: Approx. 0.5 to 4°C (variable)
0 to 100°C models: Approx. 0.5 to 4°C (variable)
100 to 200°C models: Approx. 0.7 to 4°C (variable)

1 to 9°C (in increments of 1°C)

Repeat accuracy

1% FS max

Minimum scale (standard scale)

−30 to 20°C models and 0 to 50°C models: 5°C
0 to 100°C models and 100 to 200°C models: 10°C

Influence of temperature

±([1% of PV or 2°C, whichever is greater]+ 1 digit) max.

Influence of voltage

Sampling period

2 s

Insulation resistance

100 M Ω max. (at 500 VDC)

Dielectric strength

2,300 VAC, 50/60 Hz for 1 min (between charged terminals and uncharged metallic parts, between power supply terminals and input terminals, between power supply terminals and output terminals, and between input terminals and output terminals)

Vibration (malfunction)

Frequency of 10 to 55 Hz, 0.5-mm double amplitude for 10 min each in X, Y, and Z directions

Vibration (destruction)

Frequency of 10 to 55 Hz, 0.75-mm double amplitude for 2 h each in X, Y, and Z directions

Shock (malfunction)

147 m/s 2 , 3 times each in 6 directions

100 m/s 2 , 3 times each in 6 directions

Shock (destruction)

294 m/s 2 , 3 times each in 6 directions

Electrical life expectancy (control output relay)

100,000 operations min (at maximum applicable load)

Memory protection

Non-volatile memory (100,000 write operations)

Weight (Thermostat)

Approx. 80 g (Thermostat only)

Degree of protection

Front panel: IP40, Terminals: IP00

Approved standards

Conformed standards

EN 61010-1 (IEC 61010-1), Pollution Degree 2, Overvoltage Category II

EMC Directives

EMI: EN61326-1
Radiated EMI: EN55011 Group 1 Class A
Conducted EMI: EN55011 Group 1 Class A
EMS: EN61326-1
Electrostatic discharge immunity: EN61000-4-2
Electromagnetic field strength immunity: EN61000-4-3
Burst noise immunity: EN61000-4-4
Conducted disturbance immunity: EN61000-4-6
Surge immunity: EN61000-4-5
Voltage dip and power interruption immunity: EN61000-4-11

Socket dimensions

Type

Size in mm (H×W×D)

PTF14A

78.5×45.5×30.0

PTF14A-E

78.5×45.5×33.0


1. The accuracy of the accessory thermistor is not included.
1. The accuracy of the accessory thermistor is not included.

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me E5L

e5l-c prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for E5L

By completing this form you can request a quotation. Your personal details will be handled confidentially.

e5l-c prod

Personal details

E5L

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation