Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to K8AK-TH

A confirmation email has been sent to

Continue to page

Please or register to download this document

K8AK-TH

K8AK-TH

Protect your heating application

This temperature monitoring relay was designed specially for monitoring abnormal temperatures to prevent excessive temperature increase and to protect equipment. K8AK-TH provides temperature monitoring in slim design with a width of just 22.5mm.

  • Simple function settings using DIP switch
  • Selectable alarm latch and SV setting protection
  • Multi-input support for thermocouple or Pt100 and Pt1000 sensor input
  • Changeover relay: fail-safe selectable
  • Alarm status identification with LED

Specifications & ordering info

Product Size Functions Number of control loops Temperature range Supply voltage AC Supply voltage DC Control output Terminal type Temperature input type Description
Monitoring relay 22.5 mm wide, over or under temperature, 0-999 °C/F Thermocouple and PT100 input types, One SPDT
Monitoring relay 22.5 mm wide, over or under temperature, 0-999 °C/F Thermocouple and PT100 input types, One SPDT
Monitoring relay 22.5 mm wide, over or under temperature, 0 to 1700 °C/F(minimum setting 10 °C), Thermocouple input type, One SPDT
Monitoring relay 22.5 mm wide, over or under temperature, 0 to 1700 °C/F(minimum setting 10 °C), Thermocouple input type, One SPDT
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

Need assistance?

We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.

Get professional advice
Ask Our Experts

Contact Our Experts K8AK-TH

k8ak-th11s prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Get professional advice
Get professional advice
Request quotation
Request quotation

Quotation for K8AK-TH

By completing this form you can request a quotation. Your personal details will be handled confidentially.

k8ak-th11s prod

Personal details

K8AK-TH

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Numeric error notification

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Request quotation
Request quotation

Expertise

Protect your heating application

If a temperature sensor is damaged or the SSR is short circuited in a furnace, the controller has no means of stopping rises in temperature. An internal alarm can help, but there is still some risk if the controller fails. This risk is eliminated by the built-in redundancy of the K8AK-TH alarm unit which can automatically switch off the power to the furnace.

Prevent overheating in cabinets

Temperature rises due to heat dissipation from SSRs within a cabinet can be too high for efficient operation. Simple ON/OFF control with the K8AK-TH can protect against overheating without the necessity and expense of running the fans continuously.

Downloads