Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

K8AK-TH12S 100-240VAC

Monitoring relay 22.5 mm wide, over or under temperature, 0 to 1700 °C/F(minimum setting 10 °C), Thermocouple input type, One SPDT

Specifications

Size 22.5 mm
Functions Temperature
Number of control loops 1
Temperature range 0-1800 °C
Supply voltage AC 100-240 V
Control output Relay
Terminal type Screw
Temperature input type B, E, J, K, P (PLII), R, S, T

Downloads