EJ1N
Multi loop in-panel temperature controller
EJ1N is designed to deliver an easy-to-use Multi-Point Control System able to optimize wiring job and space saving thanks to its modular approach
- Reduce Crossover Wiring with Horizontal Connection Structure
Simply connect power supply line and RS485 to end unit module to power up the entire system - Available with screw terminals and screw-less clamp terminals
- Fit in your machine configuration perfectly
Up to 64 module (2 loops and/or 4 loops version) can be installed on the same communication RS485 line - All major sensors input type supported (thermocouple, Pt100, linear)
- Simplify commissioning tasks thanks to extensive set of feature to make PID tuning effort easier
2-PID algorithm to achieve both good step response and disturbance response, Independent Autotuning for heating/cooling PID control, disturbance overshoot adjustment function for temperature fluctuation rejection.
Specifications & ordering info
| Product | Size | Functions | Number of control loops | Temperature range | Temperature input type | Linear analog input type | Features | Number of event inputs | Number of alarm outputs | Supply voltage DC | Control output | Communication port(s) | Terminal type | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
31 x 90 x 109 mm | PID control | 2 | -200-2300 °C | B, C (WRe5-26), E, J, JPt100, K, L, N, P (PLII), Pt100, R, S, T, U | 0 to 10 V, 0 to 20 mA, 0 to 5 V, 1 to 5 V, 4 to 20 mA | 2 | 2 | 20.4-26.4 V | 2 Linear current | Serial RS-485 | Screw | CelciuXº In-panel temperature controller basic unit, DIN rail mounting, 2 loops, thermocouple/Pt100/analog input, 2 x 4-20/0-20 mA plus 2 x 30 VDC, 0.1 A NPN outputs, heat, cool, heat/cool, M3 screw terminals |
|
|
|
|
31 x 90 x 109 mm | PID control | 2 | -200-2300 °C | B, C (WRe5-26), E, J, JPt100, K, L, N, P (PLII), Pt100, R, S, T, U | 0 to 10 V, 0 to 20 mA, 0 to 5 V, 1 to 5 V, 4 to 20 mA | Current transformer input | 2 | 2 | 20.4-26.4 V | 2 Voltage pulse | Serial RS-485 | Screw | CelciuXº In-panel temperature controller basic unit, DIN rail mounting, 2 loops, thermocouple/Pt100/analog input, 2 x 12 VDC plus 2 x 30 VDC, 0.1 A NPN outputs, heat, cool, heat/cool, heater burnout alarm, M3 screw terminals |
|
|
|
31 x 90 x 109 mm | PID control | 4 | -200-2300 °C | B, C (WRe5-26), E, J, JPt100, K, L, N, P (PLII), Pt100, R, S, T, U | 0 to 10 V, 0 to 20 mA, 0 to 5 V, 1 to 5 V, 4 to 20 mA | 20.4-26.4 V | 4 Voltage pulse | Serial RS-485 | Screw | CelciuXº In-panel temperature controller basic unit, DIN rail mounting, 4 loops, thermocouple/Pt100/analog input, 4 x 12 VDC outputs, heat, cool, heat/cool, M3 screw terminals |
|
|||
|
|
31 x 90 x 105 mm | PID control | 4 | -200-2300 °C | B, C (WRe5-26), E, J, JPt100, K, L, N, P (PLII), Pt100, R, S, T, U | 0 to 10 V, 0 to 20 mA, 0 to 5 V, 1 to 5 V, 4 to 20 mA | 20.4-26.4 V | 4 Voltage pulse | Serial RS-485 | Push-in | CelciuXº In-panel temperature controller basic unit, DIN rail mounting, 4 loops, thermocouple/Pt100/analog input, 4 x 12 VDC outputs, heat, cool, heat/cool, screwless clamp terminals |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts EJ1N
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for EJ1N
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]


