Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

EJ1N-TC2A-QNHB

CelciuXº In-panel temperature controller basic unit, DIN rail mounting, 2 loops, thermocouple/Pt100/analog input, 2 x 12 VDC plus 2 x 30 VDC, 0.1 A NPN outputs, heat, cool, heat/cool, heater burnout alarm, M3 screw terminals

Specifications

Size 31 x 90 x 109 mm
Functions PID control
Number of control loops 2
Temperature input type B, C (WRe5-26), E, J, JPt100, K, L, N, P (PLII), Pt100, R, S, T, U
Linear analog input type 0 to 10 V, 0 to 20 mA, 0 to 5 V, 1 to 5 V, 4 to 20 mA
Temperature range -200-2300 °C
Features Current transformer input
Number of event inputs 2
Number of alarm outputs 2
Supply voltage DC 20.4-26.4 V
Control output 2 Voltage pulse
Communication port(s) Serial RS-485
Terminal type Screw

Accessories

E54-CT1 Current transformer for heater burnout detection (5.8mm dia)
E54-CT3 Current transformer for heater burnout detection (12mm dia)
E58-CIFQ1 E5CN accessory, quick link programming cable for the E5_N and CelciuX (EJ1) range, allows direct connection without requirement for communications card. USB connection to PC/Laptop and special connector for controller, Includes USB driver
EJ1C-EDUA-NFLK CelciuXº In-panel temperature controller end unit, connects up to 16 x basic & high function units, 24 VDC supply, 1 x RS-485 port (115kbps, CompoWay/F, MODBUS RTU), 1 x programming port, M3 screw terminals
EJ1C-EDUC-NFLK CelciuXº In-panel temperature controller end unit, connects up to 16 x basic & high function units, 24 VDC supply, 1 x RS-485 port (115kbps, CompoWay/F, MODBUS RTU), 1 x programming port, removable screw connector blocks
EST2-2C-MV4 CX-Thermo, direct 1 to 1 connecting software (1 to several if same TC type), for programming and monitoring E5_N (version 5 & 6), E5ZN and CelciuX (EJ1)

Downloads