Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to Temperature Controller

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

Temperature Controller

The Temperature Controller screens support the E5C and EJ1 series. On the Overview page, users can view key data such as Process Value (PV), Manipulated Value (MV), and other status indicators. 


It also allows users to start or stop the controller, execute Auto-Tuning (AT), adjust the Set Point, and open a trend graph for each temperature controller unit

Visit the NB Faceplate page to download the project

Visualization

Faceplate screen provide a graphical representation of system data and processes in In-Panel  multiloop Temperature controllers. 

It enables users to:
  • Monitor real-time values (e.g., Present value, Set point, Manipulated value).
  • View controller status, charts, and alarms.
  • Identify anomalies.

Operation

Operation involves the direct interaction with the system to control or influence its behaviour. This  includes:
  • Starting, stopping, start PID Autotuning, or adjusting machines or processes.
  • Setting parameters.
  • Executing commands.

Maintenance

Maintenance features support the upkeep and reliability of equipment. These functions help:
  • Display diagnostics, error codes.
  • Updating device settings.
  • Replace and re-configure a new device via the HMI
  • Setting parameters.

Related products

Related products

e5 c series prod

High performance & simplicity

The next generation E5_C temperature controller is setting a new global standard in terms of precision and user-friendly design. Best control performance, easy set-up and outstanding visibility of the white IP66 LCD display have been integrated into a spacesaving housing only 60 mm deep.

read more
nb family 2 prod

Ideal HMI for Compact Automation

The combination of high quality and rich features offers outstanding value for an economy-class HMI. The V1 model's hardware upgrade significantly improves the user experience with a faster CPU across all models and enhanced brightness and resolution in the 5” and 10” screens.

read more
sm device & sensor visual+edge en sol

Back to Smart Maintenance

Smart maintenance provides self-explanatory maintenance information in the machinery at sensor level, notification module and remote connectivity.

read more
nx1p2 cpu unit24 prod

Compact in size, powerful in functionality

The NX1P completes the NX/NJ machine controllers family offering same functionality in a compact design. The NX1P provides synchronized control of all machine devices such as motion, I/O, safety and vision under one Integrated Development Environment.

read more