EJ1N-TC2A-CNB
CelciuXº In-panel temperature controller basic unit, DIN rail mounting, 2 loops, thermocouple/Pt100/analog input, 2 x 4-20/0-20 mA plus 2 x 30 VDC, 0.1 A NPN outputs, heat, cool, heat/cool, M3 screw terminals
Specifications
Size | 31 x 90 x 109 mm |
Functions | PID control |
Number of control loops | 2 |
Temperature input type | B, C (WRe5-26), E, J, JPt100, K, L, N, P (PLII), Pt100, R, S, T, U |
Linear analog input type | 0 to 10 V, 0 to 20 mA, 0 to 5 V, 1 to 5 V, 4 to 20 mA |
Temperature range | -200-2300 °C |
Number of event inputs | 2 |
Number of alarm outputs | 2 |
Supply voltage DC | 20.4-26.4 V |
Control output | 2 Linear current |
Terminal | Screw |