Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E5CB-Q1PD 24VAC/DC

Temp. controller, LITE, 1/16DIN (48 x 48mm), 12 VDC pulsed output, Pt100 , ON/OFF or PID Control, Pt100 RTD input, 1 Alarm Rel., 24 VAC/DC

Specifications

Size 1/16 DIN (48 x 48 mm)
Functions ON/OFF control, PID control
Number of control loops 1
Temperature input type Pt100
Temperature range -200-1700 °C
Number of event inputs 0
Number of alarm outputs 1
Supply voltage AC 20.4-26.4 V
Supply voltage DC 20.4-26.4 V
Control output Voltage pulse
Terminal type Screw

Accessories

E58-CIFQ2 E5CB & E5CC and E5EC* accessory, quick link programming cable, allows direct USB connection without requirement for communications card or power supply. Also the diplay will be powered (CX-Thermo v4.4 is needed). *For E5EC front connection.
Y92F-52 DIN mounting adapter for E5CC and E5CB

Downloads