Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E5CSV-R1TD-500 24VAC/DC

Temp. controller, LITE, DIN48x48, SPST relay output, Thermocouple and RTD(PT100) input, supply, 1 x Alarm OUT, 24VAC/VDC

The production of this product is planned to end on 2024-03-31.

For more information regarding the discontinuation of this product, please download the notice.

Download notice

Specifications

Size 1/16 DIN (48 x 48 mm)
Functions PID control
Number of control loops 1
Temperature input type J, JPt100, K, L, N, Pt100, R, T, U
Temperature range -100-1700 °C
Number of alarm outputs 1
Supply voltage AC 20.4-26.4 V
Supply voltage DC 20.4-26.4 V
Control output Relay
Terminal Screw

Downloads