E5CSV-Q1TD-500 24VAC/DC
Temp. controller, LITE, DIN48x48, 12 VDC pulsed output, Thermocouple and RTD(PT100) input, 24VAC/VDC supply, 1 x Alarm OUT, 24 VAC/DC
This product has been discontinued; production has ended on 2024-03-31.
For more information regarding the discontinuation of this product, please download the notice.
Specifications
Size | 1/16 DIN (48 x 48 mm) |
Functions | PID control |
Number of control loops | 1 |
Temperature input type | J, JPt100, K, L, N, Pt100, R, T, U |
Temperature range | -100-1700 °C |
Number of alarm outputs | 1 |
Supply voltage AC | 20.4-26.4 V |
Supply voltage DC | 20.4-26.4 V |
Control output | Voltage pulse |
Terminal | Screw |