NX5
Information, Control and Safety
The NX5 modular controller integrates control, information and safety, providing a new level of speed to manufacturing sites. Speed up all processes from commissioning to operation and maintenance.
- Direct connection to a database as standard feature, with no special unit, software, or middleware required. Support for stored procedure calls and secure communications functionality.
- OPC UA server built-in as standard feature, variable structures are supported
- Cloud direct connection: MQTT(S) communications are supported using MQTT Communication Library
- Large memory for data handling. 260 MB for variables
- Built-in network connectivity, 2x Ethernet (1 Gbps) ports + 1 EtherCAT.
- Used in conjunction with NX-SL5 Safety Control Unit to build a large-scale safety system (CIP Safety: Up to 254 connections)
- Up to four NX-EIP201 network units. It can expand the number of Ethernet ports up to 10 in total.
- Fastest cycle time: 250 µs
- Synchronized motion core. Number of axes: 64, 32, 16, 128 and 256
- Battery-less controller
- One unique and synchronized cycle for local & remote I/O, EtherCAT devices and motion control
- Up to 63 local NX units, including Safety and IO-Link master
- Multi-tasking controller
- EtherCAT Ring topology is supported to maintain communications and control in case of a broken cable or device failure
Specifications & ordering info
| Product | Max. number of synchronous axes | Supports DB connection | Supports OPC-UA | Primary task cycle time | Program memory | Variables memory | Communication port(s) | Max. number of remote I/O nodes | Supports sequence control | Supports motion control | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
16 | Yes | Yes | 0.250 ms | 80 MB | 260 MB | EtherCAT Master, EtherNet/IP, Ethernet TCP/IP | 256 | Yes | Yes | NX5 programable logic controller built-in EtherNet/IP™ up to 128 connections, EtherCAT® up to 16 synchronous axes, and OPC UA, SQL, MQTT |
|
|
|
32 | Yes | Yes | 0.250 ms | 80 MB | 260 MB | EtherCAT Master, EtherNet/IP, Ethernet TCP/IP | 256 | Yes | Yes | NX5 programable logic controller built-in EtherNet/IP™ up to 128 connections, EtherCAT® up to 32 synchronous axes, and OPC UA, SQL, MQTT |
|
|
|
64 | Yes | Yes | 0.250 ms | 80 MB | 260 MB | EtherCAT Master, EtherNet/IP, Ethernet TCP/IP | 256 | Yes | Yes | NX5 programable logic controller built-in EtherNet/IP™ up to 128 connections, EtherCAT® up to 64 synchronous axes, and OPC UA, SQL, MQTT |
|
|
|
128 | Yes | Yes | 0.250 ms | 80 MB | 260 MB | EtherCAT Master, EtherNet/IP, Ethernet TCP/IP | 256 | Yes | Yes | Sysmac NX5 CPU with SQL Database Connectivity, 80 MB program and 260 MB data memory, built-in EtherCAT (128 servo axes, in total 256 EtherCAT nodes) and 2 Ethernet ports (OPC-UA and EtherNet/IP) |
|
|
|
256 | Yes | Yes | 0.250 ms | 80 MB | 260 MB | EtherCAT Master, EtherNet/IP, Ethernet TCP/IP | 256 | Yes | Yes | Sysmac NX5 CPU with SQL Database Connectivity, 80 MB program and 260 MB data memory, built-in EtherCAT (256 servo axes, in total 256 EtherCAT nodes) and 2 Ethernet ports (OPC-UA and EtherNet/IP) |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts NX5
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for NX5
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]





