Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

NX502-1600

Sysmac NX5 CPU with SQL Database Connectivity, 80 MB program and 260 MB data memory, built-in EtherCAT (128 servo axes, in total 256 EtherCAT nodes) and 2 Ethernet ports (OPC-UA and EtherNet/IP)

Specifications

Controller functionality DB connection, Motion control, OPC-UA, Sequence control
Primary task cycle time 0.250 ms
Program memory 80 MB
Variables memory 260 MB
Max. number of synchronous axes 128
Max. number of axes (incl. virtual) 128
Communication port(s) EtherCAT Master, EtherNet/IP, Ethernet TCP/IP
Communication option(s) EtherCAT Slave, Ethernet TCP/IP, IO-Link, Serial RS-422, Serial RS-485
Max. number of remote I/O nodes 256
I/O system NX I/O Bus
Max. number of expansion units 63
Product Weight (unpacked) 0 g

Accessories

GX-JC03 3-port EtherCAT Junction module, 24 VDC power supply
GX-JC06 6-port EtherCAT Junction module, 24 VDC power supply
GX-JC06-H 6-port EtherCAT Junction module, 24 VDC power supply, with node switches
HMC-SD493 SD memory card, 4 GB
W4S1-05D 5-port enhanced Ethernet switch

Downloads

download
NJ-series -[EtherNet/IP]- SMC AMS-S Series Connection Guide
en PDF 2.23 MB
o

Please or register to view this content

download
NJ-series -[Ethernet TCP/IP]- Hioki LCR Meter (IM3536) Connection Guide
en PDF 2.13 MB
o

Please or register to view this content

download
NJ/NX-Series OPC UA CPU Units Users Manual
enPDF 4.64 MB
download
NJ/NX-series -[EtherCAT]- Denso Wave RC9 Robot Connection Guide
en PDF 2.72 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- Festo CPX-AP-I Connection Guide
en PDF 1.37 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- Festo MSE6-E2M Connection Guide
en PDF 1.6 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- HMS Anybus X-gateway ABX Connection Guide
en PDF 1.96 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- Kashiyama Dry Vacuum Pump (E-CAT02) Connection Guide
en PDF 1.61 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- Kawasaki F-series Robot Controller F60 Connection Guide
en PDF 2.32 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- Mitutoyo EJ-102N Linear Gage Counter Connection Guide
en PDF 1.63 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- NittoSeiko SD600T driver controller Connection Guide
en PDF 2.18 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- Oriental Motor Alpha STEP AZ series Connection Guide
en PDF 3.47 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- Unipulse Weighing Indicator (FC400-ECT) Connection Guide
en PDF 1.72 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherNet TCP/IP]- HIOKI Battery HiTESTER (BT356[]A) Connection Guide
en PDF 2.27 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherNet/IP]- HMS Anybus X-gateway Connection Guide
en PDF 1.79 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherNet/IP]- Magnescale Digital Gauge (MG80-EI) Connection Guide
en PDF 1.84 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherNet/IP]- Unipulse FC400-EIP Connection Guide
en PDF 2.26 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherNet/IP]- Unipulse FS2000-EIP Connection Guide
en PDF 3.38 MB
o

Please or register to view this content

download
NX Series EtherNetIP Unit Users Manual
enPDF 22.4 MB
download
NX1-series + NX-ILM400 -[IO-Link]- SMC D-MP# Actuator Position Sensor Connection Guide
en PDF 1.88 MB
o

Please or register to view this content

download
OEN Sample and Library files Connection Guide
enZIP 9.25 MB
download
NJ-series -[EtherNet/IP]- SMC AMS-S Series Connection Guide
en PDF 2.23 MB
o

Please or register to view this content

download
NJ-series -[Ethernet TCP/IP]- Hioki LCR Meter (IM3536) Connection Guide
en PDF 2.13 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- Denso Wave RC9 Robot Connection Guide
en PDF 2.72 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- Festo CPX-AP-I Connection Guide
en PDF 1.37 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- Festo MSE6-E2M Connection Guide
en PDF 1.6 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- HMS Anybus X-gateway ABX Connection Guide
en PDF 1.96 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- Kashiyama Dry Vacuum Pump (E-CAT02) Connection Guide
en PDF 1.61 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- Kawasaki F-series Robot Controller F60 Connection Guide
en PDF 2.32 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- Mitutoyo EJ-102N Linear Gage Counter Connection Guide
en PDF 1.63 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- NittoSeiko SD600T driver controller Connection Guide
en PDF 2.18 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- Oriental Motor Alpha STEP AZ series Connection Guide
en PDF 3.47 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- Unipulse Weighing Indicator (FC400-ECT) Connection Guide
en PDF 1.72 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherNet TCP/IP]- HIOKI Battery HiTESTER (BT356[]A) Connection Guide
en PDF 2.27 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherNet/IP]- HMS Anybus X-gateway Connection Guide
en PDF 1.79 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherNet/IP]- Magnescale Digital Gauge (MG80-EI) Connection Guide
en PDF 1.84 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherNet/IP]- Unipulse FC400-EIP Connection Guide
en PDF 2.26 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherNet/IP]- Unipulse FS2000-EIP Connection Guide
en PDF 3.38 MB
o

Please or register to view this content

download
NX1-series + NX-ILM400 -[IO-Link]- SMC D-MP# Actuator Position Sensor Connection Guide
en PDF 1.88 MB
o

Please or register to view this content

download
OEN Sample and Library files Connection Guide
enZIP 9.25 MB