Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

NX502-1700

Sysmac NX5 CPU with SQL Database Connectivity, 80 MB program and 260 MB data memory, built-in EtherCAT (256 servo axes, in total 256 EtherCAT nodes) and 2 Ethernet ports (OPC-UA and EtherNet/IP)

Specifications

Controller functionality DB connection, Motion control, OPC-UA, Sequence control
Primary task cycle time 0.250 ms
Program memory 80 MB
Variables memory 260 MB
Max. number of synchronous axes 256
Max. number of axes (incl. virtual) 256
Communication port(s) EtherCAT Master, EtherNet/IP, Ethernet TCP/IP
Communication option(s) EtherCAT Master, EtherCAT Slave, Ethernet TCP/IP, IO-Link, Serial RS-232C, Serial RS-422, Serial RS-485
Max. number of remote I/O nodes 256
I/O system NX I/O Bus
Max. number of expansion units 63
Product Weight (unpacked) 0 g

Accessories

GX-JC03 3-port EtherCAT Junction module, 24 VDC power supply
GX-JC06 6-port EtherCAT Junction module, 24 VDC power supply
GX-JC06-H 6-port EtherCAT Junction module, 24 VDC power supply, with node switches
HMC-SD493 SD memory card, 4 GB
W4S1-05D 5-port enhanced Ethernet switch

Downloads

download
NJ-series -[EtherNet/IP]- SMC AMS-S Series Connection Guide
en PDF 2.23 MB
o

Please or register to view this content

download
NJ-series -[Ethernet TCP/IP]- Hioki LCR Meter (IM3536) Connection Guide
en PDF 2.13 MB
o

Please or register to view this content

download
NJ/NX-Series OPC UA CPU Units Users Manual
enPDF 4.64 MB
download
NJ/NX-series -[EtherCAT]- Denso Wave RC9 Robot Connection Guide
en PDF 2.72 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- Festo CPX-AP-I Connection Guide
en PDF 1.37 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- Festo MSE6-E2M Connection Guide
en PDF 1.6 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- HMS Anybus X-gateway ABX Connection Guide
en PDF 1.96 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- Kashiyama Dry Vacuum Pump (E-CAT02) Connection Guide
en PDF 1.61 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- Kawasaki F-series Robot Controller F60 Connection Guide
en PDF 2.32 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- NittoSeiko SD600T driver controller Connection Guide
en PDF 2.18 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- Oriental Motor Alpha STEP AZ series Connection Guide
en PDF 3.47 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- Unipulse Weighing Indicator (FC400-ECT) Connection Guide
en PDF 1.72 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherNet TCP/IP]- HIOKI Battery HiTESTER (BT356[]A) Connection Guide
en PDF 2.27 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherNet/IP]- HMS Anybus X-gateway Connection Guide
en PDF 1.79 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherNet/IP]- Magnescale Digital Gauge (MG80-EI) Connection Guide
en PDF 1.84 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherNet/IP]- Unipulse FC400-EIP Connection Guide
en PDF 2.26 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherNet/IP]- Unipulse FS2000-EIP Connection Guide
en PDF 3.38 MB
o

Please or register to view this content

download
NX Series EtherNetIP Unit Users Manual
enPDF 22.4 MB
download
NX1-series + NX-ILM400 -[IO-Link]- SMC D-MP# Actuator Position Sensor Connection Guide
en PDF 1.88 MB
o

Please or register to view this content

download
OEN Sample and Library files Connection Guide
enZIP 9.25 MB
download
NJ-series -[EtherNet/IP]- SMC AMS-S Series Connection Guide
en PDF 2.23 MB
o

Please or register to view this content

download
NJ-series -[Ethernet TCP/IP]- Hioki LCR Meter (IM3536) Connection Guide
en PDF 2.13 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- Denso Wave RC9 Robot Connection Guide
en PDF 2.72 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- Festo CPX-AP-I Connection Guide
en PDF 1.37 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- Festo MSE6-E2M Connection Guide
en PDF 1.6 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- HMS Anybus X-gateway ABX Connection Guide
en PDF 1.96 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- Kashiyama Dry Vacuum Pump (E-CAT02) Connection Guide
en PDF 1.61 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- Kawasaki F-series Robot Controller F60 Connection Guide
en PDF 2.32 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- NittoSeiko SD600T driver controller Connection Guide
en PDF 2.18 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- Oriental Motor Alpha STEP AZ series Connection Guide
en PDF 3.47 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherCAT]- Unipulse Weighing Indicator (FC400-ECT) Connection Guide
en PDF 1.72 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherNet TCP/IP]- HIOKI Battery HiTESTER (BT356[]A) Connection Guide
en PDF 2.27 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherNet/IP]- HMS Anybus X-gateway Connection Guide
en PDF 1.79 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherNet/IP]- Magnescale Digital Gauge (MG80-EI) Connection Guide
en PDF 1.84 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherNet/IP]- Unipulse FC400-EIP Connection Guide
en PDF 2.26 MB
o

Please or register to view this content

download
NJ/NX-series -[EtherNet/IP]- Unipulse FS2000-EIP Connection Guide
en PDF 3.38 MB
o

Please or register to view this content

download
NX1-series + NX-ILM400 -[IO-Link]- SMC D-MP# Actuator Position Sensor Connection Guide
en PDF 1.88 MB
o

Please or register to view this content

download
OEN Sample and Library files Connection Guide
enZIP 9.25 MB

We use cookies on our website

These cookies enhance your website experience, improve the quality of our site and help us show you content and advertisement that is more likely to be relevant to you. We also allow third parties (including our social media and advertising partners) to place cookies on our website. 

By clicking 'Accept all cookies' you agree to the placement and use of cookies as described in our cookie policy. If you only want to allow functional cookies click ‘Accept essential cookies’ and if you want to finetune the cookies we can use, click 'Manage cookies'.