J7KNA-AR
Main mini contactor relay, 4-pole
Three basic units can be combined with different additional auxiliary contacts. 4-pole, 6-pole and 8-pole versions in different configurations are possible as well as different coil voltages (AC and DC). Accessories such as suppressors are available.
- Mirror contacts
- Screw fixing and snap fitting (35mm DIN-rail)
- Rated current = 10A (I-th)
- Suitable for electronic devices (DIN 19240)
- Finger proof (BGV A2)
Specifications & ordering info
| Product | Auxiliary Contacts NO | Auxiliary Contacts NC | Coil voltage | Operation voltage | Rated current AC15 at 230V [A] | Rated current AC15 at 400V [A] | Rated Current Ith [A] | Features | Terminal type | Product Width (unpacked) | Product Height (unpacked) | Product Depth (unpacked) | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
3 | 1 | 24 V | DC | 3 A | 2 A | 10 A | Screw | 45 mm | 57.5 mm | 49 mm | Contactor relay, 4-pole, 3M1B, 10A thermal current/3A AC-15, 24 VDC |
|
|
|
|
4 | - | 24 V | DC | 3 A | 2 A | 10 A | Screw | 45 mm | 57.5 mm | 49 mm | Contator relay, 4-pole, 4M, 10A thermal current/3A AC-15, 24 VDC |
|
|
|
|
4 | - | 24 V | AC/DC | 3 A | 2 A | 10 A | Coil with diode | Screw | 45 mm | 57.5 mm | 49 mm | Contactor relay, 4-pole, 4M, 10 A thermal current/3 A AC-15 with diode suppressor, 24 VDC |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts J7KNA-AR
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for J7KNA-AR
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]