J7TC
Thermal overload relay
Motor Protection from Overload and Phase -loss by Combination with J7KC for up to 2.2 kW (240 VAC) *, 5.5 kW (440 VAC)
- Push-In Plus wiring technology saves wiring and maintenance time
- One-touch installation with magnetic contactor J7KC to configure a magnetic starter
- High-reliability auxiliary circuit (2PST-1NO 1NC)
- Equipped with a dial cover as standard to suppress setting changes
- Easily switch between manual and automatic reset methods
- Certified as compliant with the main safety standards
Specifications & ordering info
| Product | Auxiliary Contacts NO | Auxiliary Contacts NC | Setting range D.O.L. (A) | Setting range Star-delta [A] | Terminal type | Product Width (unpacked) | Product Height (unpacked) | Product Depth (unpacked) | Description | |
|---|---|---|---|---|---|---|---|---|---|---|
|
|
1 | 1 | 7-10.5 A | 7-10.5 A | Push-in Plus | Thermal Overload Relay, Push-In Plus Terminals, Current setting range thermal overload release 7 - 10.5 A, H×W×D 79.5 x 45 x 55.5 mm |
|
|||
|
|
1 | 1 | 9-13 A | 9-13 A | Push-in Plus | Thermal Overload Relay, Push-In Plus Terminals, Current setting range thermal overload release 9 - 13 A, H×W×D 79.5 x 45 x 55.5 mm |
|
|||
|
|
1 | 1 | 0.8-1.2 A | 0.8-1.2 A | Push-in Plus | Thermal Overload Relay, Push-In Plus Terminals, Current setting range thermal overload release 0.8 - 1.2 A, H×W×D 79.5 x 45 x 55.5 mm |
|
|||
|
|
1 | 1 | 0.95-1.45 A | 0.95-1.45 A | Push-in Plus | Thermal Overload Relay, Push-In Plus Terminals, Current setting range thermal overload release 0.95 - 1.45 A, H×W×D 79.5 x 45 x 55.5 mm |
|
|||
|
|
1 | 1 | 1.1-1.65 A | 1.1-1.65 A | Push-in Plus | 45 mm | 97.5 mm | 55.5 mm | Thermal Overload Relay, Push-In Plus Terminals, Current setting range thermal overload release 1.1 - 1.65 A, H×W×D 79.5 x 45 x 55.5 mm |
|
|
|
1 | 1 | 1.4-2.1 A | 1.4-2.1 A | Push-in Plus | Thermal Overload Relay, Push-In Plus Terminals, Current setting range thermal overload release 1.4 - 2.1 A, H×W×D 79.5 x 45 x 55.5 mm |
|
|||
|
|
1 | 1 | 1.7-2.6 A | 1.7-2.6 A | Push-in Plus | 45 mm | 97.5 mm | 55.5 mm | Thermal Overload Relay, Push-In Plus Terminals, Current setting range thermal overload release 1.7 - 2.6 A, H×W×D 79.5 x 45 x 55.5 mm |
|
|
|
1 | 1 | 2.2-3.4 A | 2.2-3.4 A | Push-in Plus | Thermal Overload Relay, Push-In Plus Terminals, Current setting range thermal overload release 2.2 - 3.4 A, H×W×D 79.5 x 45 x 55.5 mm |
|
|||
|
|
1 | 1 | 2.8-4.2 A | 2.8-4.2 A | Push-in Plus | 45 mm | 97.5 mm | 55.5 mm | Thermal Overload Relay, Push-In Plus Terminals, Current setting range thermal overload release 2.8 - 4.2 A, H×W×D 79.5 x 45 x 55.5 mm |
|
|
|
1 | 1 | 4-6 A | 4-6 A | Push-in Plus | 45 mm | 97.5 mm | 55.5 mm | Thermal Overload Relay, Push-In Plus Terminals, Current setting range thermal overload release 4 - 6 A, H×W×D 79.5 x 45 x 55.5 mm |
|
|
|
1 | 1 | 5-7.5 A | 5-7.5 A | Push-in Plus | Thermal Overload Relay, Push-In Plus Terminals, Current setting range thermal overload release 5 - 7.5 A, H×W×D 79.5 x 45 x 55.5 mm |
|
|||
|
|
1 | 1 | 6-9 A | 6-9 A | Push-in Plus | 45 mm | 97.5 mm | 55.5 mm | Thermal Overload Relay, Push-In Plus Terminals, Current setting range thermal overload release 6- 9 A, H×W×D 79.5 x 45 x 55.5 mm |
|
|
|
1 | 1 | 0.1-0.15 A | 0.1-0.15 A | Push-in Plus | Thermal Overload Relay, Push-In Plus Terminals, Current setting range thermal overload release 0.1 - 0.15 A, H×W×D 79.5 x 45 x 55.5 mm |
|
|||
|
|
1 | 1 | 0.13-0.2 A | 0.13-0.2 A | Push-in Plus | Thermal Overload Relay, Push-In Plus Terminals, Current setting range thermal overload release 0.13 - 0.2 A, H×W×D 79.5 x 45 x 55.5 mm |
|
|||
|
|
1 | 1 | 0.18-0.27 A | 0.18-0.27 A | Push-in Plus | Thermal Overload Relay, Push-In Plus Terminals, Current setting range thermal overload release 0.18 - 0.27 A, H×W×D 79.5 x 45 x 55.5 mm |
|
|||
|
|
1 | 1 | 0.24-0.36 A | 0.24-0.36 A | Push-in Plus | Thermal Overload Relay, Push-In Plus Terminals, Current setting range thermal overload release 0.24 - 0.36 A, H×W×D 79.5 x 45 x 55.5 mm |
|
|||
|
|
1 | 1 | 0.34-0.52 A | 0.34-0.52 A | Push-in Plus | Thermal Overload Relay, Push-In Plus Terminals, Current setting range thermal overload release 0.34 - 0.52 A, H×W×D 79.5 x 45 x 55.5 mm |
|
|||
|
|
1 | 1 | 0.48-0.72 A | 0.48-0.72 A | Push-in Plus | 45 mm | 97.5 mm | 55.5 mm | Thermal Overload Relay, Push-In Plus Terminals, Current setting range thermal overload release 0.48 - 0.72 A, H×W×D 79.5 x 45 x 55.5 mm |
|
|
|
1 | 1 | 0.64-0.96 A | 0.64-0.96 A | Push-in Plus | Thermal Overload Relay, Push-In Plus Terminals, Current setting range thermal overload release 0.64 - 0.96 A, H×W×D 79.5 x 45 x 55.5 mm |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts J7TC
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for J7TC
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]