J7KNA-AR-22 24D
Contator relay, 4-pole, 2M2B, 10A thermal current/3A AC-15, 24 VDC
Specifications
Auxiliary Contacts NO | 2 |
Auxiliary Contacts NC | 2 |
Coil voltage | 24 V |
Operation voltage | DC |
Rated current AC15 at 230V [A] | 3 A |
Rated current AC15 at 400V [A] | 2 A |
Rated Current Ith [A] | 10 A |
Terminal | Screw |
Product Width (unpacked) | 45 mm |
Product Height (unpacked) | 57.5 mm |
Product Depth (unpacked) | 49 mm |