J7TKN
Thermal overload relays for J7 contactors
J7TKN relays protect motors against thermal overload. They can be mounted on the contactor or separately. The relays comply with IEC 947 (single-phase sensitivity).
- Series of overload relays covering a setting range from 0.24A to 220A
- All components are finger proof
Specifications & ordering info
| Product | Auxiliary Contacts NO | Auxiliary Contacts NC | Setting range D.O.L. (A) | Setting range Star-delta [A] | Product Width (unpacked) | Product Height (unpacked) | Product Depth (unpacked) | Description | |
|---|---|---|---|---|---|---|---|---|---|
|
|
0.8-1.2 A | 48.5 mm | 95 mm | 77 mm | Overload relay, 3-pole, 0.8-1.2 A, direct mounting on J7KNA or J7KN10-22, manual reset |
|
|||
|
|
- | - | 1.2-1.8 A | 48.5 mm | 95 mm | 77 mm | Overload relay, 3-pole, 1.2-1.8 A, direct mounting on J7KNA or J7KN10-22, manual reset |
|
|
|
|
- | - | 1.8-2.7 A | 48.5 mm | 95 mm | 77 mm | Overload relay, 3-pole, 1.8-2.7 A, direct mounting on J7KNA or J7KN10-22, manual reset |
|
|
|
|
- | - | 2.7-4 A | 48.5 mm | 95 mm | 77 mm | Overload relay, 3-pole, 2.7-4 A, direct mounting on J7KNA or J7KN10-22, manual reset |
|
|
|
|
4-6 A | 7-10.5 A | 48.5 mm | 95 mm | 77 mm | Overload relay, 3-pole, 4-6 A, direct mounting on J7KNA or J7KN10-22, manual reset |
|
||
|
|
- | - | 6-9 A | 10.5-15.5 A | 48.5 mm | 95 mm | 77 mm | Overload relay, 3-pole, 6-9 A, direct mounting on J7KNA or J7KN10-22, manual reset |
|
|
|
- | - | 0.4-0.6 A | 48.5 mm | 95 mm | 77 mm | Overload relay, 3-pole, 0.4-0.6 A, direct mounting on J7KNA or J7KN10-22, manual reset |
|
|
|
|
- | - | 0.6-0.9 A | 48.5 mm | 95 mm | 77 mm | Overload relay, 3-pole, 0.6-0.9 A, direct mounting on J7KNA or J7KN10-22, manual reset |
|
|
|
|
- | - | 8-11 A | 14-19 A | 45 mm | 80.5 mm | 70 mm | Overload relay, 3-pole, 8-11 A, direct mounting on J7KN10-40, hand and auto reset |
|
|
|
- | - | 10-14 A | 18-24 A | 45 mm | 80.5 mm | 70 mm | Overload relay, 3-pole, 10-14 A, direct mounting on J7KN10-40, hand and auto reset |
|
|
|
- | - | 13-18 A | 23-31 A | 45 mm | 80.5 mm | 70 mm | Overload relay, 3-pole, 13-18 A, direct mounting on J7KN10-40, hand and auto reset |
|
|
|
- | - | 0.8-1.2 A | 45 mm | 80.5 mm | 70 mm | Overload relay, 3-pole, 0.8-1.2 A, direct mounting on J7KN10-40, hand and auto reset |
|
|
|
|
- | - | 1.2-1.8 A | 45 mm | 80.5 mm | 70 mm | Overload relay, 3-pole, 1.2-1.8 A, direct mounting on J7KN10-40, hand and auto reset |
|
|
|
|
17-24 A | 30-41 A | 45 mm | 80.5 mm | 70 mm | Overload relay, 3-pole, 17-24 A, direct mounting on J7KN10-40, hand and auto reset |
|
||
|
|
- | - | 1.8-2.7 A | 45 mm | 80.5 mm | 70 mm | Overload relay, 3-pole, 1.8-2.7 A, direct mounting on J7KN10-40, hand and auto reset |
|
|
|
|
- | - | 23-32 A | 40-55 A | 45 mm | 80.5 mm | 70 mm | Overload relay, 3-pole, 23-32 A, direct mounting on J7KN10-40, hand and auto reset |
|
|
|
- | - | 2.7-4 A | 45 mm | 80.5 mm | 70 mm | Overload relay, 3-pole, 2.7-4 A, direct mounting on J7KN10-40, hand and auto reset |
|
|
|
|
- | - | 4-6 A | 7-10.5 A | 45 mm | 80.5 mm | 70 mm | Overload relay, 3-pole, 4-6 A, direct mounting on J7KN10-40, hand and auto reset |
|
|
|
- | - | 6-9 A | 10.5-15.5 A | 45 mm | 80.5 mm | 70 mm | Overload relay, 3-pole, 6-9 A, direct mounting on J7KN10-40, hand and auto reset |
|
|
|
- | - | 0.6-0.9 A | 45 mm | 80.5 mm | 70 mm | Overload relay, 3-pole, 0.6-0.9 A, direct mounting on J7KN10-40, hand and auto reset |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts J7TKN
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for J7TKN
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]