J7KC
Magnetic Contactor
Best Match for upto 2.2 kW (240 VAC) *2, 5.5 kW (440 VAC) Motor and Primary Side switches
- Push-In Plus wiring technology saves wiring and maintenance time
- World's smallest size *1
- Ideal for motor Control up to 2.2 kW (200 to 240 VAC)*2, 5.5 kW (380 to 440 VAC), AC-3 class
- High Contact reliability (Min. 5 VDC, 3 mA)
- Coil surge absorber unit installed as standard*3
- Certified as compliant with the main safety standards
*1. According to OMRON investigation, as of August 2019.For push-in models.
*2. Based on JIS C 8201-4-1
*3. DC operated
Specifications & ordering info
| Product | Main Contacts NO | Auxiliary Contacts NC | Operation voltage | Coil voltage | Rated power AC2, AC3 at 400 V [kW] | Rated current AC3 at 400 V [A] | Rated current AC1 at 690 V [A] | Rated current AC1 at 440 V [A] | Terminal type | Product Width (unpacked) | Product Height (unpacked) | Product Depth (unpacked) | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
3 | 1 | DC | 24 V | 5.5 kW | 12 A | 5 A | 15 A | Push-in | 45 mm | 67.5 mm | 46 mm | Motor Contactor, 3 Poles, Push-In Plus Terminals, up to 5.5 kW, 24 VDC, Contacts: NO 3 NC 1, H×W×D 67.5 x 45 x 46 mm |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts J7KC
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for J7KC
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]