J7KNA
Motor contactors from 4-5.5kW for normal duty switching
This modular system consists of main contactors and additional contact blocks. The basic units can be combined with auxiliary contacts (top mounting). Reversed versions, including integrated mechanical interlock, are available as well as 3-main-pole and 4-main-pole versions.
- 4kW and 5.5kW versions are available
- Different coil voltages (AC and DC)
- Mini and normal-size versions are available
- The contactors can be mounted with screw fixing and snap fitting on a DIN-rail
- All components are finger proof
Specifications & ordering info
| Product | Main Contacts NO | Auxiliary Contacts NO | Auxiliary Contacts NC | Coil voltage | Operation voltage | Rated power AC2, AC3 at 400 V [kW] | Rated current AC3 at 400 V [A] | Rated current AC1 at 690 V [A] | Rated current AC1 at 440 V [A] | Features | Terminal type | Product Width (unpacked) | Product Height (unpacked) | Product Depth (unpacked) | Poles | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
3 | - | 1 | 230 V | AC | 4 kW | 9 A | 20 A | Screw | 45 mm | 57.5 mm | 49 mm | Contactor, 3-pole, 9 A/4 kW AC3 (20 A AC1) + 1B auxiliary, 230 VAC |
|
|||
|
|
3 | - | 1 | 24 V | AC | 4 kW | 9 A | 20 A | Screw | 45 mm | 57.5 mm | 49 mm | Contactor, 3-pole, 9 A/4 kW AC3 (20 A AC1) + 1B auxiliary, 24 VAC |
|
|||
|
|
- | 1 | 24 V | DC | 4 kW | 9 A | 20 A | 9 A | Screw | 45 mm | 57.5 mm | 49 mm | 3 | Contactor, 3-pole, 9 A/4 kW AC3 (20 A AC1) + 1B auxiliary, 24 VDC |
|
||
|
|
- | 1 | 24 V | DC | 4 kW | 9 A | 20 A | 9 A | Coil with diode | Screw | 45 mm | 57.5 mm | 49 mm | 3 | Contactor, 3-pole, 9 A/4 kW AC3 (20 A AC1) + 1B auxiliary with diode suppressor, 24 VDC |
|
|
|
|
3 | - | 2 x 1 | 24 V | DC | 4 kW | 9 A | 20 A | Coil with diode, Reversing | Screw | 90 mm | 50 mm | 49 mm | Reversing interlocked pair, 9 A/4 kW + 1B auxiliary on both sides, 24 VDC |
|
||
|
|
3 | 1 | - | 110 V | AC | 4 kW | 9 A | 20 A | Screw | 45 mm | 57.5 mm | 49 mm | Contactor, 3-pole, 9A/4kW AC3 (20A AC1) + 1M auxiliary, 110 VAC |
|
|||
|
|
3 | 1 | - | 230 V | AC | 4 kW | 9 A | 20 A | Screw | 45 mm | 57.5 mm | 49 mm | Contactor, 3-pole, 9 A/4 kW AC3 (20 A AC1) + 1M auxiliary, 230 VAC |
|
|||
|
|
3 | 1 | - | 24 V | AC | 4 kW | 9 A | 20 A | Screw | 45 mm | 57.5 mm | 49 mm | Contactor, 3-pole, 9 A/4 kW AC3 (20 A AC1) + 1M auxiliary, 24 VAC |
|
|||
|
|
1 | - | 24 V | DC | 4 kW | 9 A | 20 A | 9 A | Screw | 45 mm | 57.5 mm | 49 mm | 3 | Contactor, 3-pole, 9 A/4 kW AC3 (20 A AC1) + 1M auxiliary, 24 VDC |
|
||
|
|
1 | - | 24 V | DC | 4 kW | 9 A | 20 A | 9 A | Coil with diode | Screw | 45 mm | 57.5 mm | 49 mm | 3 | Contactor, 3-pole, 9 A/4 kW AC3 (20 A AC1) + 1M auxiliary with diode suppressor, 24 VDC |
|
|
|
|
3 | - | 1 | 230 V | AC | 5.5 kW | 12 A | 20 A | Screw | 45 mm | 57.5 mm | 49 mm | Contactor, 3-pole, 12 A/5.5 kW AC3 (20 A AC1) + 1B auxiliary, 230 VAC |
|
|||
|
|
- | 1 | 24 V | DC | 5.5 kW | 20 A | 20 A | 12 A | Screw | 45 mm | 57.5 mm | 49 mm | 3 | Contactor, 3-pole, 12 A/5.5 kW AC3 (20 A AC1) + 1B auxiliary, 24 VDC |
|
||
|
|
- | 1 | 24 V | DC | 5.5 kW | 12 A | 20 A | 12 A | Coil with diode | Screw | 45 mm | 57.5 mm | 49 mm | 3 | Contactor, 3-pole, 12 A/5.5 kW AC3 (20 A AC1) + 1B auxiliary with diode suppressor, 24 VDC |
|
|
|
|
3 | 1 | - | 230 V | AC | 5.5 kW | 12 A | 20 A | Screw | 45 mm | 57.5 mm | 49 mm | Contactor, 3-pole, 12 A/5.5 kW AC3 (20 A AC1) + 1M auxiliary, 230 VAC |
|
|||
|
|
3 | 1 | - | 24 V | AC | 5.5 kW | 12 A | 20 A | Screw | 45 mm | 57.5 mm | 49 mm | Contactor, 3-pole, 12 A/5.5 kW AC3 (20 A AC1) + 1M auxiliary, 24 VAC |
|
|||
|
|
1 | - | 24 V | DC | 5.5 kW | 12 A | 20 A | 12 A | Screw | 45 mm | 57.5 mm | 49 mm | 3 | Contactor, 3-pole, 12 A/5.5 kW AC3 (20 A AC1) + 1M auxiliary, 24 VDC |
|
||
|
|
1 | - | 24 V | DC | 5.5 kW | 12 A | 20 A | 12 A | Coil with diode | Screw | 45 mm | 57.5 mm | 49 mm | 3 | Contactor, 3-pole, 12 A/5.5 kW AC3 (20 A AC1) + 1M auxiliary with diode suppressor, 24 VDC |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts J7KNA
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for J7KNA
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]