Specifications
Auxiliary Contacts NO | - |
Auxiliary Contacts NC | 1 |
Coil voltage | 24 V |
Operation voltage | DC |
Rated power AC2, AC3 at 400 V [kW] | 4 kW |
Rated current AC3 at 400 V [A] | 9 A |
Rated current AC1 at 690 V [A] | 20 A |
Rated current AC1 at 440 V [A] | 9 A |
Terminal type | Screw |
Product Width (unpacked) | 45 mm |
Product Height (unpacked) | 57.5 mm |
Product Depth (unpacked) | 49 mm |
Poles | 3 |