Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to J7KN

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

J7KN

J7KN

Motor contactors from 4-500kW for normal and heavy-duty switching.

This modular system consists of main contactors and additional contact blocks. The basic units can be combined with auxiliary contacts. AC and DC versions, integrated mechanical interlock, are available as well as 3-main-pole and 4-main-pole versions.

  • Basic units can be combined with auxiliary contacts (top/side mounting)
  • 3-main-pole and 4-main-pole versions are possible
  • The power range covers 4 to 500kW
  • Different coil voltages (AC and DC)
  • J7KN-10D to J7KN-22D models have integrated auxiliary contact for electronic circuits (3-pole versions)

Specifications & ordering info

Product Main Contacts NO Auxiliary Contacts NO Auxiliary Contacts NC Coil voltage Operation voltage Rated power AC2, AC3 at 400 V [kW] Rated current AC3 at 400 V [A] Rated current AC1 at 690 V [A] Rated current AC1 at 440 V [A] Terminal Product Width (unpacked) Product Height (unpacked) Product Depth (unpacked) Poles Description
Contactor, 3-pole, 10 A/4 kW AC3 (25 A AC1) + 1B auxiliary, 230 VAC
Contactor, 3-pole, 10 A/4 kW AC3 (25 A AC1) + 1B auxiliary, 24 VAC
Contactor, 3-pole, 4 kW; 10 A AC3 (380-415 VAC) + 1 NC aux., 24 VDC
Contactor, 3-pole, 4 kW; 10 A AC3 (380-415 VAC) + 1 NO aux., 110 VAC
Contactor, 3-pole, 4 kW; 10 A AC3 (380-415 VAC) + 1 NO aux., 230 VAC
Contactor, 3-pole, 4 kW; 10 A AC3 (380-415 VAC) + 1 NO aux., 24 VAC
Contactor, 3-pole, 4 kW; 10 A AC3 (380-415 VAC) + 1 NO aux., 24 VDC
Contactor, 3-pole, 14 A/5.5 kW AC3 (25 A AC1) + 1B auxiliary, 230 VAC
Contactor, 3-pole, 14 A/5.5 kW AC3 (25 A AC1) + 1B auxiliary, 24 VAC
Contactor, 3-pole, 5.5 kW; 14 A AC3 (380-415 VAC) + 1 NC aux., 24 VDC
Contactor, 3-pole, 5.5 kW; 14 A AC3 (380-415 VAC) + 1 NO aux., 110 VAC
Contactor, 3-pole, 14 A/5.5 kW AC3 (25 A AC1) + 1M auxiliary, 230 VAC
Contactor, 3-pole, 14 A/5.5 kW AC3 (25 A AC1) + 1M auxiliary, 24 VAC
Contactor, 3-pole, 5.5 kW; 14 A AC3 (380-415 VAC) + 1 NO aux., 24 VDC
Contactor, 3-pole, 18 A/7.5 kW AC3 (32 A AC1) + 1B auxiliary, 230 VAC
Contactor, 3-pole, 18 A/7.5 kW AC3 (32 A AC1) + 1B auxiliary, 24 VAC
Contactor, 3-pole, 7.5 kW; 18 A AC3 (380-415 VAC) + 1 NC aux., 24 VDC
Contactor, 3-pole, 7.5 kW; 18 A AC3 (380-415 VAC) + 1 NO aux., 110 VAC
Contactor, 3-pole, 18 A/7.5 kW AC3 (32 A AC1) + 1M auxiliary, 230 VAC
Contactor, 3-pole, 18 A/7.5 kW AC3 (32 A AC1) + 1M auxiliary, 24 VAC
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

How can we help you?

Want to know more about OMRON Industrial robots and robotics?

Request
Contact us

Contact me J7KN

j7kn-24 230 prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for J7KN

By completing this form you can request a quotation. Your personal details will be handled confidentially.

j7kn-24 230 prod

Personal details

J7KN

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation