J7KNG-40 24D
Contactor, DC-operated (3VA), 3-pole, 40 A/18.5 kW AC3
Specifications
Auxiliary Contacts NO | - |
Auxiliary Contacts NC | - |
Coil voltage | 24 V |
Operation voltage | DC |
Rated power AC2, AC3 at 400 V [kW] | 18.5 kW |
Rated current AC3 at 400 V [A] | 40 A |
Rated current AC1 at 690 V [A] | 80 A |
Rated current AC1 at 440 V [A] | 40 A |
Terminal | Screw |
Product Width (unpacked) | 45 mm |
Product Height (unpacked) | 89 mm |
Product Depth (unpacked) | 108 mm |
Poles | 3 |