Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

J7KN-22D-10 24D

Contactor, 3-pole, 11 kW; 22 A AC3 (380-415 VAC) + 1 NO aux., 24 VDC

Specifications

Auxiliary Contacts NO 1
Auxiliary Contacts NC -
Coil voltage 24 V
Operation voltage DC
Rated power AC2, AC3 at 400 V [kW] 11 kW
Rated current AC3 at 400 V [A] 22 A
Rated current AC1 at 690 V [A] 32 A
Rated current AC1 at 440 V [A] 22 A
Terminal Screw
Product Width (unpacked) 45 mm
Product Height (unpacked) 67 mm
Product Depth (unpacked) 82.5 mm
Poles 3

Downloads