J7KN-74 230
Contactor, 3-pole, 74 A/37 kW AC-3 (130 A AC1), 230 VAC
Specifications
Main Contacts NO | 3 |
Auxiliary Contacts NO | - |
Auxiliary Contacts NC | - |
Coil voltage | 230 V |
Operation voltage | AC |
Rated power AC2, AC3 at 400 V [kW] | 37 kW |
Rated current AC3 at 400 V [A] | 72 A |
Rated current AC1 at 690 V [A] | 130 A |
Terminal | Screw |
Product Width (unpacked) | 60 mm |
Product Height (unpacked) | 110 mm |
Product Depth (unpacked) | 96 mm |