J7KN-14D-01 24D
Contactor, 3-pole, 5.5 kW; 14 A AC3 (380-415 VAC) + 1 NC aux., 24 VDC
Specifications
Auxiliary Contacts NO | - |
Auxiliary Contacts NC | 1 |
Coil voltage | 24 V |
Operation voltage | DC |
Rated power AC2, AC3 at 400 V [kW] | 5.5 kW |
Rated current AC3 at 400 V [A] | 14 A |
Rated current AC1 at 690 V [A] | 25 A |
Rated current AC1 at 440 V [A] | 14 A |
Terminal | Screw |
Product Width (unpacked) | 45 mm |
Product Height (unpacked) | 67 mm |
Product Depth (unpacked) | 82.5 mm |
Poles | 3 |