Specifications
Main Contacts NO | 3 |
Auxiliary Contacts NO | - |
Auxiliary Contacts NC | - |
Coil voltage | 230 V |
Operation voltage | AC |
Rated power AC2, AC3 at 400 V [kW] | 15 kW |
Rated current AC3 at 400 V [A] | 32 A |
Rated current AC1 at 690 V [A] | 65 A |
Terminal type | Screw |
Product Width (unpacked) | 45 mm |
Product Height (unpacked) | 74 mm |
Product Depth (unpacked) | 87.5 mm |