J7KN-14D-10 110
Contactor, 3-pole, 5.5 kW; 14 A AC3 (380-415 VAC) + 1 NO aux., 110 VAC
Specifications
Main Contacts NO | 3 |
Auxiliary Contacts NO | 1 |
Auxiliary Contacts NC | - |
Coil voltage | 110 V |
Operation voltage | AC |
Rated power AC2, AC3 at 400 V [kW] | 5.5 kW |
Rated current AC3 at 400 V [A] | 14 A |
Rated current AC1 at 690 V [A] | 25 A |
Terminal | Screw |
Product Width (unpacked) | 45 mm |
Product Height (unpacked) | 64.5 mm |
Product Depth (unpacked) | 65.5 mm |