J7MC
Manual Motor Starter (Motor Protection Circuit Breaker)
MPCB system, protection from Overload, Phase failure and Short Circuit
- Push-In Plus wiring technology saves wiring and maintenance time
- In combination with magnetic contactor model J7KC, it is ideal for control of motors to AC-3 class, 2.2 kW (200 to 240 VAC) * or 5.5 kW (380 to 440 VAC).
- Rocker switch (standard type) and rotary switch (high-performance type)
- High breaking capacity (Max100 kA/440 VAC)
- Equipped with a dial cover as standard to protect accidental setting changes. Lockable with a padlock to ensure safety at startup.
- Certified as compliant with the main safety standards
Specifications & ordering info
| Product | Rated power AC2, AC3 at 400 V [kW] | Short-circuit breaking capacity at 3 ~ 400 V [kA] | Terminal type | Product Width (unpacked) | Product Height (unpacked) | Product Depth (unpacked) | Control type | Description | |
|---|---|---|---|---|---|---|---|---|---|
|
|
0.2 kW | 100 kA | Push-in | 45 mm | 130 mm | 74.7 mm | Switch type | Motor Protection Circuit Breaker, Push-In Plus Terminals, Current setting range thermal overload release 0.63 - 1.00 A, H×W×D 130 x 45 x 71 mm |
|
|
|
7.5 kW | 10 kA | Push-in | 45 mm | 130 mm | 74.7 mm | Switch type | Motor Protection Circuit Breaker, Push-In Plus Terminals, Current setting range thermal overload release 11 - 16 A, H×W×D 130 x 45 x 71 mm |
|
|
|
0.4 kW | 100 kA | Push-in | 45 mm | 130 mm | 74.7 mm | Switch type | Motor Protection Circuit Breaker, Push-In Plus Terminals, Current setting range thermal overload release 1 - 1.6 A, H×W×D 130 x 45 x 71 mm |
|
|
|
2.2 kW | 50 kA | Push-in | 45 mm | 130 mm | 74.7 mm | Switch type | Motor Protection Circuit Breaker, Push-In Plus Terminals, Current setting range thermal overload release 4 - 6.3 A, H×W×D 130 x 45 x 71 mm |
|
|
|
0.02 kW | 100 kA | Push-in | 45 mm | 130 mm | 74.7 mm | Switch type | Motor Protection Circuit Breaker, Push-In Plus Terminals, Current setting range thermal overload release 0.10 - 0.16 A, H×W×D 130 x 45 x 71 mm |
|
|
|
0.12 kW | 100 kA | Push-in | 45 mm | 130 mm | 74.7 mm | Switch type | Motor Protection Circuit Breaker, Push-In Plus Terminals, Current setting range thermal overload release 0.40 - 0.63 A, H×W×D 130 x 45 x 71 mm |
|
|
|
3.7 kW | 50 kA | Push-in | 45 mm | 130 mm | 94.7 mm | Rotary type | Motor Protection Circuit Breaker, Push-In Plus Terminals, Current setting range thermal overload release 6.3 - 10 A, H×W×D 130 x 45 x 90.8 mm |
|
|
|
11 kW | 35 kA | Push-in | 45 mm | 130 mm | 94.7 mm | Rotary type | Motor Protection Circuit Breaker, Push-In Plus Terminals, Current setting range thermal overload release 14 - 20 A, H×W×D 130 x 45 x 90.8 mm |
|
|
|
0.02 kW | 100 kA | Push-in | 45 mm | 130 mm | 94.7 mm | Rotary type | Motor Protection Circuit Breaker, Push-In Plus Terminals, Current setting range thermal overload release 0.10 - 0.16 A, H×W×D 130 x 45 x 90.8 mm |
|
|
|
0.06 kW | 100 kA | Push-in | 45 mm | 130 mm | 94.7 mm | Rotary type | Motor Protection Circuit Breaker, Push-In Plus Terminals, Current setting range thermal overload release 0.16 - 0.25 A, H×W×D 130 x 45 x 90.8 mm |
|
|
|
0.1 kW | 100 kA | Push-in | 45 mm | 130 mm | 94.7 mm | Rotary type | Motor Protection Circuit Breaker, Push-In Plus Terminals, Current setting range thermal overload release 0.25 - 0.40 A, H×W×D 130 x 45 x 90.8 mm |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts J7MC
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for J7MC
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]