Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

J7MC-3P-6

Motor Protection Circuit Breaker, Push-In Plus Terminals, Current setting range thermal overload release 4 - 6.3 A, H×W×D 130 x 45 x 71 mm

Specifications

Rated power AC2, AC3 at 400 V [kW] 2.2 kW
Short-circuit breaking capacity at 3 ~ 400 V [kA] 50 kA
Terminal type Push-in
Product Width (unpacked) 45 mm
Product Height (unpacked) 130 mm
Product Depth (unpacked) 74.7 mm
Control type Switch type

Downloads