J7KCA
Auxiliary Relay (Contactor Relay)
Same shape as J7KC magnetic contactors Ideal for standardizing panel design
- Push-In Plus wiring technology saves wiring and maintenance time
- World's smallest size*1
- High Contact Reliability (Min. 5 VDC, 3 mA)
- Combination with auxiliary contact units to configure a wide variety of contact variations
- Coil surge absorber unit installed as standard*2
- Certified as compliant with the main safety standards
*1. According to OMRON investigation, as of August 2019. For push-in models.
*2. DC operated
Specifications & ordering info
| Product | Auxiliary Contacts NO | Auxiliary Contacts NC | Coil voltage | Operation voltage | Rated current AC15 at 230V [A] | Rated current AC15 at 400V [A] | Rated Current Ith [A] | Terminal type | Product Width (unpacked) | Product Height (unpacked) | Product Depth (unpacked) | Poles | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
2 | 2 | 230 V | AC | Push-in | 45 mm | 67.5 mm | 46 mm | Contactor Relay, 4 Poles, Push-In Plus Terminals, 230 VAC, Contacts: NO 2 NC 2, H×W×D 67.5 x 45 x 46 mm |
|
||||
|
|
2 | 2 | 24 V | DC | 3 A | 1 A | 10 A | Push-in | 45 mm | 67.5 mm | 46 mm | 4 | Contactor Relay, 4 Poles, Push-In Plus Terminals, 24 VDC, Contacts: NO 2 NC 2, H×W×D 67.5 x 45 x 46 mm |
|
|
|
2 | 2 | 48 V | DC | 3 A | 1 A | 10 A | Push-in | 45 mm | 67.5 mm | 46 mm | 4 | Contactor Relay, 4 Poles, Push-In Plus Terminals, 48 VDC, Contacts: NO 2 NC 2, H×W×D 67.5 x 45 x 46 mm |
|
|
|
3 | 1 | 24 V | DC | 3 A | 1 A | 10 A | Push-in | 45 mm | 67.5 mm | 46 mm | 4 | Contactor Relay, 4 Poles, Push-In Plus Terminals, 24 VDC, Contacts: NO 3 NC 1, H×W×D 67.5 x 45 x 46 mm |
|
|
|
4 | - | 24 V | DC | Push-in | 45 mm | 67.5 mm | 46 mm | Contactor Relay, 4 Poles, Push-In Plus Terminals, 24 VDC, Contacts: NO 4 NC 0, H×W×D 67.5 x 45 x 46 mm |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts J7KCA
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for J7KCA
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]