J7KCA-40 230VAC
Contactor Relay, 4 Poles, Push-In Plus Terminals, 230 VAC, Contacts: NO 4 NC 0, H×W×D 67.5 x 45 x 46 mm
Specifications
Auxiliary Contacts NO | 4 |
Auxiliary Contacts NC | - |
Coil voltage | 230 V |
Operation voltage | AC |
Terminal | Push-in |
Product Width (unpacked) | 45 mm |
Product Height (unpacked) | 67.5 mm |
Product Depth (unpacked) | 46 mm |