J7KCA-22 110VAC
Contactor Relay, 4 Poles, Push-In Plus Terminals, 110 VAC, Contacts: NO 2 NC 2, H×W×D 67.5 x 45 x 46 mm
Specifications
Auxiliary Contacts NO | 2 |
Auxiliary Contacts NC | 2 |
Coil voltage | 110 V |
Operation voltage | AC |
Terminal | Push-in |
Product Width (unpacked) | 45 mm |
Product Height (unpacked) | 67.5 mm |
Product Depth (unpacked) | 46 mm |