J7MN
J7MN is a range of motor-protection circuit breakers from 0.10-100A
The J7MN motor starters protect motors against thermal overload and short circuit. The Motor protection circuit breakers can be equipped with additional auxiliary contacts, front or side mounted. Other options are circuit trip alarm units, undervoltage and shunt release units. To make wiring easy we provide as well busbar system.
- Available rated operational currents to 32 A, 63 A and 100 A
- Switching capacity is mainly 50 kA/400 V or 100 KA/400 V
- All Motor Protection Circuit breaker can be mounted on a DIN-rail
- For the range to 32A we provide electro-mechanical links modules
- All components are finger proof
Specifications & ordering info
| Product | Rated power AC2, AC3 at 400 V [kW] | Suitable for motors 3 ~ 400 V [kW] | Rated current [A] | Setting range thermal overload release current [A] | Setting range instantaneous short-circuit release current [A] | Short-circuit breaking capacity at 3 ~ 400 V [kA] | Terminal type | Product Width (unpacked) | Product Height (unpacked) | Product Depth (unpacked) | Control type | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
0.25 kW | 0.25 kW | 1 A | 0.63-1 A | 13-13 A | 100 kA | Screw | 45 mm | 98 mm | 75 mm | Switch type | Motor-protective circuit breaker, switch type, 3-pole, 0.63-1 A |
|
|
|
4 kW | 4 kW | 10 A | 6-10 A | 130-130 A | 50 kA | Screw | 45 mm | 98 mm | 75 mm | Switch type | Motor-protective circuit breaker, switch type, 3-pole, 6-10 A |
|
|
|
5.5 kW | 5.5 kW | 13 A | 9-13 A | 169-169 A | 50 kA | Screw | 45 mm | 98 mm | 75 mm | Switch type | Motor-protective circuit breaker, switch type, 3-pole, 9-13 A |
|
|
|
7.5 kW | 7.5 kW | 17 A | 11-17 A | 221-221 A | 20 kA | Screw | 45 mm | 98 mm | 75 mm | Switch type | Motor-protective circuit breaker, switch type, 3-pole, 11-17 A |
|
|
|
0.55 kW | 0.55 kW | 1.6 A | 1-1.6 A | 20.8-20.8 A | 100 kA | Screw | 45 mm | 98 mm | 75 mm | Switch type | Motor-protective circuit breaker, switch type, 3-pole, 1-1.6 A |
|
|
|
7.5 kW | 7.5 kW | 22 A | 14-22 A | 286-286 A | 15 kA | Screw | 45 mm | 98 mm | 75 mm | Switch type | Motor-protective circuit breaker, switch type, 3-pole, 14-22 A |
|
|
|
0.75 kW | 0.75 kW | 2.5 A | 1.6-2.5 A | 32.5-32.5 A | 100 kA | Screw | 45 mm | 98 mm | 75 mm | Switch type | Motor-protective circuit breaker, switch type, 3-pole, 1.6-2.5 A |
|
|
|
1.5 kW | 1.5 kW | 4 A | 2.5-4 A | 52-52 A | 100 kA | Screw | 45 mm | 98 mm | 75 mm | Switch type | Motor-protective circuit breaker, switch type, 3-pole, 2.5-4 A |
|
|
|
2.2 kW | 2.2 kW | 6 A | 4-6 A | 78-78 A | 100 kA | Screw | 45 mm | 98 mm | 75 mm | Switch type | Motor-protective circuit breaker, switch type, 3-pole, 4-6 A |
|
|
|
3 kW | 3 kW | 8 A | 5-8 A | 104-104 A | 100 kA | Screw | 45 mm | 98 mm | 75 mm | Switch type | Motor-protective circuit breaker, switch type, 3-pole, 5-8 A |
|
|
|
0.09 kW | 0.09 kW | 0.4 A | 0.25-0.4 A | 5.2-5.2 A | 100 kA | Screw | 45 mm | 98 mm | 75 mm | Switch type | Motor-protective circuit breaker, switch type, 3-pole, 0.25-0.4 A |
|
|
|
0.18 kW | 0.18 kW | 0.63 A | 0.4-0.63 A | 8.2-8.2 A | 100 kA | Screw | 45 mm | 98 mm | 75 mm | Switch type | Motor-protective circuit breaker, switch type, 3-pole, 0.4 A-0.63 A |
|
|
|
0.25 kW | 0.25 kW | 1 A | 0.63-1 A | 13-13 A | 100 kA | Screw | 45 mm | 98 mm | 100 mm | Rotary type | Motor-protective circuit breaker, rotary type, 3-pole, 0.63-1 A |
|
|
|
4 kW | 4 kW | 10 A | 6-10 A | 130-130 A | 100 kA | Screw | 45 mm | 98 mm | 100 mm | Rotary type | Motor-protective circuit breaker, rotary type, 3-pole, 6-10 A |
|
|
|
5.5 kW | 5.5 kW | 13 A | 9-13 A | 169-169 A | 100 kA | Screw | 45 mm | 98 mm | 100 mm | Rotary type | Motor-protective circuit breaker, rotary type, 3-pole, 9-13 A |
|
|
|
7.5 kW | 7.5 kW | 17 A | 11-17 A | 221-221 A | 50 kA | Screw | 45 mm | 98 mm | 100 mm | Rotary type | Motor-protective circuit breaker, rotary type, 3-pole, 11-17 A |
|
|
|
0.55 kW | 0.55 kW | 1.6 A | 1-1.6 A | 20.8-20.8 A | 100 kA | Screw | 45 mm | 98 mm | 100 mm | Rotary type | Motor-protective circuit breaker, rotary type, 3-pole, 1-1.6 A |
|
|
|
7.5 kW | 7.5 kW | 22 A | 14-22 A | 286-286 A | 50 kA | Screw | 45 mm | 98 mm | 100 mm | Rotary type | Motor-protective circuit breaker, rotary type, 3-pole, 14-22 A |
|
|
|
11 kW | 11 kW | 26 A | 18-26 A | 338-338 A | 50 kA | Screw | 45 mm | 98 mm | 100 mm | Rotary type | Motor-protective circuit breaker, rotary type, 3-pole, 18-26 A |
|
|
|
0.75 kW | 0.75 kW | 2.5 A | 1.6-2.5 A | 32.5-32.5 A | 100 kA | Screw | 45 mm | 98 mm | 100 mm | Rotary type | Motor-protective circuit breaker, rotary type, 3-pole, 1.6-2.5 A |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts J7MN
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for J7MN
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]