J7MN-3R-17
Motor-protective circuit breaker, rotary type, 3-pole, 11-17 A
Specifications
Rated power AC2, AC3 at 400 V [kW] | 7.5 kW |
Suitable for motors 3 ~ 400 V [kW] | 7.5 kW |
Rated current [A] | 17 A |
Setting range thermal overload release current [A] | 11-17 A |
Setting range instantaneous short-circuit release current [A] | 221-221 A |
Short-circuit breaking capacity at 3 ~ 400 V [kA] | 50 kA |
Terminal | Screw |
Product Width (unpacked) | 45 mm |
Product Height (unpacked) | 98 mm |
Product Depth (unpacked) | 100 mm |
Control type | Rotary type |