J7MN-3P-13
Motor-protective circuit breaker, switch type, 3-pole, 9-13 A
Specifications
Rated power AC2, AC3 at 400 V [kW] | 5.5 kW |
Suitable for motors 3 ~ 400 V [kW] | 5.5 kW |
Rated current [A] | 13 A |
Setting range thermal overload release current [A] | 9-13 A |
Setting range instantaneous short-circuit release current [A] | 169-169 A |
Short-circuit breaking capacity at 3 ~ 400 V [kA] | 50 kA |
Terminal | Screw |
Product Width (unpacked) | 45 mm |
Product Height (unpacked) | 98 mm |
Product Depth (unpacked) | 75 mm |
Control type | Switch type |