J7MN-3P-E4
Motor-protective circuit breaker, switch type, 3-pole, 0.25-0.4 A
Specifications
Rated power AC2, AC3 at 400 V [kW] | 0.09 kW |
Suitable for motors 3 ~ 400 V [kW] | 0.09 kW |
Rated current [A] | 0.4 A |
Setting range thermal overload release current [A] | 0.25-0.4 A |
Setting range instantaneous short-circuit release current [A] | 5.2-5.2 A |
Short-circuit breaking capacity at 3 ~ 400 V [kA] | 100 kA |
Terminal | Screw |
Product Width (unpacked) | 45 mm |
Product Height (unpacked) | 98 mm |
Product Depth (unpacked) | 75 mm |
Control type | Switch type |