J7KC-12-10 24VDC
Motor Contactor, 3 Poles, Push-In Plus Terminals, up to 5.5 kW, 24 VDC, Contacts: NO 3 NC 0, H×W×D 67.5 x 45 x 46 mm
Specifications
Main Contacts NO | 3 |
Auxiliary Contacts NO | 1 |
Coil voltage | 24 V |
Operation voltage | DC |
Rated power AC2, AC3 at 400 V [kW] | 5.5 kW |
Rated current AC3 at 400 V [A] | 12 A |
Rated current AC1 at 690 V [A] | 5 A |
Rated current AC1 at 440 V [A] | 15 A |
Terminal | Push-in |
Product Width (unpacked) | 45 mm |
Product Height (unpacked) | 67.5 mm |
Product Depth (unpacked) | 46 mm |