J7KNA-AR-40 24VS
Contactor relay, 4-pole, 4M, 10 A thermal current/3 A AC-15 with diode suppressor, 24 VDC
Specifications
Auxiliary Contacts NO | 4 |
Auxiliary Contacts NC | - |
Coil voltage | 24 V |
Operation voltage | AC/DC |
Rated current AC15 at 230V [A] | 3 A |
Rated current AC15 at 400V [A] | 2 A |
Rated Current Ith [A] | 10 A |
Features | Coil with diode |
Terminal | Screw |
Product Width (unpacked) | 45 mm |
Product Height (unpacked) | 57.5 mm |
Product Depth (unpacked) | 49 mm |