Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to H8PS

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

H8PS

H8PS

Compact, easy-to-use cam positioner

The H8PS provides high-speed operation at 1,600 r/min and high-precision settings to 0.5° ensuring widespread application. H8PS features a highly visible display with back-lit negative transmissive LCD. Advance angle compensation function compensates for output delays.

  • H 96 to 121.2 x W 96 x D 60.6 to 67.5 mm
  • Front-panel / DIN-rail
  • 24VDC
  • 8-, 16- and 32-outputs
  • NPN/PNP 100mA at 30VDC

Specifications & ordering info

Product Type Size LCD backlight Installation type Output type Transistor output Inputs Supply voltage AC Product Width (unpacked) Product Height (unpacked) Product Depth (unpacked) Description
Rotary positioner, 1/4DIN (96 x 96 mm), track/surface mounting, 24 VDC, 16x NPN outputs (requires E6CP/E6F encoder)
Rotary positioner, 1/4DIN (96 x 96mm), track/surface mounting, 24 VDC, 16x PNP outputs (requires E6CP/E6F encoder)
Rotary positioner, 1/4DIN (96 x 96mm) panel mounting, 24 VDC, 16x PNP outputs (requires E6CP/E6F encoder)
Rotary positioner, 1/4DIN (96 x 96mm), track/surface mounting, 24 VDC, 32x PNP outputs (requires E6CP/E6F encoder)
Rotary positioner, 1/4DIN (96 x 96mm) panel mounting, 24 VDC, 32x PNP outputs (requires E6CP/E6F encoder)
Rotary positioner, DIN 96x96 mm panel mounting, 24 VDC, 8x NPN outputs (requires E6CP/E6F encoder)
Rotary positioner, 1/4DIN (96 x 96mm), track/surface mounting, 24 VDC, 8x NPN outputs (requires E6CP/E6F encoder)
Rotary positioner, DIN 96x96 mm, track/surface mounting, 24 VDC, 8x PNP outputs (requires E6CP/E6F encoder)
Rotary positioner, DIN 96x96 mm panel mounting, 24 VDC, 8x PNP outputs (requires E6CP/E6F encoder)
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me H8PS

h8ps prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for H8PS

By completing this form you can request a quotation. Your personal details will be handled confidentially.

h8ps prod

Personal details

H8PS

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Software Registration & Downloads

Software Registration & Downloads

Within this section on our web site you are able to register your Omron software products. After registration of your license number you will have access to related upgrade and support files. Next to that from this section several software applications and tools can be downloaded for free.
code software registration newssinglemob prod

Downloads

download
H8PS Support TRIAL v1.01 Software
en ZIP 7.77 MB
o

Please or register to view this content