H7EC
Self-powered LCD totaliser
The H7E series is available with large display with 8.6mm character height. It includes models with backlight for improved visibility in dimly lit places. The H7E family includes total counters, time counters, tachometers and PCB-mounted counters.
- H 24 x W 48 x D 55.5mm
- 8 digits, 8.6mm character height
- Black or light-grey housing
- Dual input speed: 30Hz <-> 1kHz
- Short body: all models have a depth of 48.5mm
Specifications & ordering info
| Product | Type | Size | Counting functions | Counting range | LCD backlight | Number of digits | Body color | Installation type | Terminal type | Transistor output | Inputs | Supply voltage DC | Speed | Product Width (unpacked) | Product Height (unpacked) | Product Depth (unpacked) | Relay output | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Totalising | 1/32 DIN (48 x 24 mm) | Total count | 0 - 99999999 | Without backlight | 8 | Light grey | On-panel | Screw | 0 | No-voltage | 1000 Hz | 48 mm | 24 mm | 48.5 mm | 0 | Total counter, 1/32DIN (48 x 24 mm), self-powered, LCD, 8-digit, 30cps/1kcps, no-V input, grey case |
|
|
|
|
Totalising | 1/32 DIN (48 x 24 mm) | Total count | 0 - 99999999 | Without backlight | 8 | Black | On-panel | Screw | 0 | No-voltage | 1000 Hz | 48 mm | 24 mm | 48.5 mm | 0 | Total counter, 1/32DIN (48 x 24 mm), self-powered, LCD, 8-digit, 30cps/1kcps, no-V input, black case |
|
|
|
|
Totalising | 1/32 DIN (48 x 24 mm) | Total count | 0 - 99999999 | Without backlight | 8 | Light grey | On-panel | Screw | 0 | AC voltage, DC voltage | 20 Hz | 48 mm | 24 mm | 48.5 mm | 0 | Total counter, 1/32DIN (48 x 24 mm), self-powered, LCD, 8-digit, 20cps, VAC/DC input, grey case |
|
|
|
|
Totalising | 1/32 DIN (48 x 24 mm) | Total count | 0 - 99999999 | Without backlight | 8 | Black | On-panel | Screw | 0 | AC voltage, DC voltage | 20 Hz | 48 mm | 24 mm | 48.5 mm | 0 | Total counter, 1/32DIN (48 x 24 mm), self-powered, LCD, 8-digit, 20cps, VAC/DC input, black case |
|
|
|
|
Totalising | 1/32 DIN (48 x 24 mm) | Total count | 0 - 99999999 | Without backlight | 8 | Light grey | On-panel | Screw | 0 | DC voltage | 1000 Hz | 48 mm | 24 mm | 48.5 mm | 0 | Total counter, 1/32DIN (48 x 24 mm), self-powered, LCD, 8-digit, 30cps/1kcps, VDC input, grey case |
|
|
|
|
Totalising | 1/32 DIN (48 x 24 mm) | Total count | 0 - 99999999 | Without backlight | 8 | Black | On-panel | Screw | 0 | DC voltage | 1000 Hz | 48 mm | 24 mm | 48.5 mm | 0 | Total counter, 1/32DIN (48 x 24 mm), self-powered, LCD, 8-digit, 30cps/1kcps, VDC input, black case |
|
|
|
|
Totalising | 1/32 DIN (48 x 24 mm) | Total count | 0 - 99999999 | With backlight | 8 | Black | On-panel | Screw | 0 | DC voltage | 24-24 V | 1000 Hz | 48 mm | 24 mm | 48.5 mm | 0 | Total counter, 1/32DIN (48 x 24 mm), self-powered, LCD with backlight, 8-digit, 30cps/1kcps, VDC input, black case |
|
|
|
Totalising | 1/32 DIN (48 x 24 mm) | 0 - 99999999 | With backlight | 8 | Light grey | On-panel | Screw | DC voltage | 24-24 V | 1000 Hz | 48 mm | 24 mm | 48.5 mm | 0 | Total counter, 1/32DIN (48 x 24 mm), self-powered, LCD with backlight, 8-digit, 30cps/1kcps, VDC input, grey case |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts H7EC
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for H7EC
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]