H7EC-N-B
Total counter, 1/32DIN (48 x 24 mm), self-powered, LCD, 8-digit, 30cps/1kcps, no-V input, black case
Specifications
Type | Totalising |
Size | 1/32 DIN (48 x 24 mm) |
Counting range | 0 - 99999999 |
LCD backlight | Without backlight |
Number of digits | 8 |
Body color | Black |
Installation type | On-panel |
Terminal | Screw |
Inputs | No-voltage |
Speed | 1000 Hz |
Product Width (unpacked) | 48 mm |
Product Height (unpacked) | 24 mm |
Product Depth (unpacked) | 48.5 mm |
Relay output | 0 |