Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

H7EC-NFV-B

Total counter, 1/32DIN (48 x 24 mm), self-powered, LCD, 8-digit, 20cps, VAC/DC input, black case

Specifications

Type Totalising
Size 1/32 DIN (48 x 24 mm)
Counting range 0 - 99999999
LCD backlight Without backlight
Number of digits 8
Body color Black
Installation type On-panel
Terminal Screw
Inputs AC voltage, DC voltage
Speed 20 Hz
Product Width (unpacked) 48 mm
Product Height (unpacked) 24 mm
Product Depth (unpacked) 48.5 mm
Relay output 0

Accessories

Y92F-35 Flush panel mounting adapter for H7E
Y92S-36 Battery for H7E-N

Downloads