Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

H8PS-16BFP

Rotary positioner, 1/4DIN (96 x 96mm), track/surface mounting, 24 VDC, 16x PNP outputs (requires E6CP/E6F encoder)

The production of this product is planned to end on 2025-03-31.

For more information regarding the discontinuation of this product, please download the notice.

Download notice

Specifications

Type Cam positioner
Size 1/4 DIN (96 x 96 mm)
LCD backlight With backlight
Installation type DIN Rail, On-panel
Output type PNP
Transistor output 16
Inputs Encoder
Supply voltage AC 20.4-26.4 V
Product Width (unpacked) 96 mm
Product Height (unpacked) 121.2 mm
Product Depth (unpacked) 58 mm

Accessories

E5ZE-CBL200 Output cable, connectors to fit to XW2D-20G6, 2m long (1pc required for 16 output, 2pcs required for 32 output)
E6C3-AG5C-C 256P/R 2M Encoder, absolute, 256ppr, 9-bit, 12-24 VDC, NPN open collector, gray code output, 2m cable
E6C3-AG5C-C 360P/R 2M Encoder, absolute, 360ppr, 9-bit, 12-24 VDC, NPN open collector, gray code output, 2m cable
E6CP-AG5C-C 256 2M Encoder, absolute, 256ppr, 8-bit, 12-24 VDC, gray code output, 2m cable, H8PS connector
E6CP-AG5C-C 256 5M Encoder, absolute, 256 ppr, 8-bit, 12 to 24 VDC gray code output, 5 m cable, H8PS connector
E6F-AG5C-C 256 2M Encoder, absolute, 256ppr, 8-bit, 12-24 VDC, gray code output, 2m cable, H8PS connector
E6F-AG5C-C 360 2M Encoder, absolute, 360ppr, 8-bit, 12-24 VDC, gray code output, 2m cable, H8PS connector
Y92A-96N Watertight cover for DIN 96x96 mm device, IP66, plastic
Y92F-91 DIN rail mounting base for H8PS rotary positioner
Y92S-41-200 Output cable, free wire ends, 2m long (1pc required for 16 output, 2pcs required for 32 output)

Downloads

download
H8PS Support TRIAL v1.01 Software
en ZIP 7.77 MB
o

Please or register to view this content