H7ET
Self-powered time counter
The H7E series is available with large display with 8.6mm character height. It includes models with backlight for improved visibility in dimly lit places. The H7E family includes total counters, time counters, tachometers and PCB-mounted counters.
- H 24 x W 48 x D 55.5mm
- 7 digits, 8.6mm character height
- Black or light-grey housing
- Dual time range 999999.9h <-> 3999d23.9h or 999h59m59s <-> 9999h59.9m
Specifications & ordering info
| Product | Type | Size | Counting functions | Counting range | LCD backlight | Number of digits | Body color | Installation type | Terminal type | Inputs | Speed | Product Width (unpacked) | Product Height (unpacked) | Product Depth (unpacked) | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Totalising | 1/32 DIN (48 x 24 mm) | Time count | 0 - 999999.9 h | Without backlight | 7 | Light grey | On-panel | Screw | No-voltage | 0.5 Hz | 48 mm | 24 mm | 48.5 mm | Time counter, 1/32DIN (48 x 24 mm), self-powered, LCD, 7-digit, 999999.9h / 3999d23.9h, no-V input, grey case |
|
|
|
Totalising | 1/32 DIN (48 x 24 mm) | Time count | 0 - 999999.9 h | Without backlight | 7 | Black | On-panel | Screw | No-voltage | 0.5 Hz | 48 mm | 24 mm | 48.5 mm | Time counter, 1/32DIN (48 x 24 mm), self-powered, LCD, 7-digit, 999999.9h / 3999d23.9h, no-V input, black case |
|
|
|
Totalising | 1/32 DIN (48 x 24 mm) | Time count | 0 - 10000 h | Without backlight | 7 | Light grey | On-panel | Screw | No-voltage | 48 mm | 24 mm | 48.5 mm | Time counter, 1/32DIN (48 x 24 mm), self-powered, LCD, 7-digit, 999h59m59s / 9999h59.9m, no-V input, grey case |
|
|
|
|
Totalising | 1/32 DIN (48 x 24 mm) | Time count | 0 - 999999.9 h | Without backlight | 7 | Light grey | On-panel | Screw | AC voltage, DC voltage | 0.5 Hz | 48 mm | 24 mm | 48.5 mm | Time counter, 1/32DIN (48 x 24 mm), self-powered, LCD, 7-digit, 999999.9h / 3999d23.9h, VAC/DC input, grey case |
|
|
|
Totalising | 1/32 DIN (48 x 24 mm) | Time count | 0 - 999999.9 h | Without backlight | 7 | Black | On-panel | Screw | AC voltage, DC voltage | 0.5 Hz | 48 mm | 24 mm | 48.5 mm | Time counter, 1/32DIN (48 x 24 mm), self-powered, LCD, 7-digit, 999999.9h / 3999d23.9h, VAC/DC input, black case |
|
|
|
Totalising | 1/32 DIN (48 x 24 mm) | Time count | 0 - 10000 h | Without backlight | 7 | Light grey | On-panel | Screw | AC voltage, DC voltage | 48 mm | 24 mm | 48.5 mm | Time counter, 1/32DIN (48 x 24 mm), self-powered, LCD, 7-digit, 999h59m59s / 9999h59.9m, VAC/DC input, grey case |
|
|
|
|
Totalising | 1/32 DIN (48 x 24 mm) | Time count | 0 - 999999.9 h | Without backlight | 7 | Light grey | On-panel | Screw | DC voltage | 48 mm | 24 mm | 48.5 mm | Time counter, 1/32DIN (48 x 24 mm), self-powered, LCD, 7-digit, 999999.9h / 3999d23.9h, VDC input, grey case |
|
|
|
|
Totalising | 1/32 DIN (48 x 24 mm) | Time count | 0 - 999999.9 h | Without backlight | 7 | Black | On-panel | Screw | DC voltage | 0.5 Hz | 48 mm | 24 mm | 48.5 mm | Time counter, 1/32DIN (48 x 24 mm), self-powered, LCD, 7-digit, 999999.9h / 3999d23.9h, VDC input, black case |
|
|
|
Totalising | 1/32 DIN (48 x 24 mm) | Time count | 0 - 999999.9 h | With backlight | 7 | Light grey | On-panel | Screw | DC voltage | 48 mm | 24 mm | 48.5 mm | Time counter, 1/32DIN (48 x 24 mm), self-powered, LCD with backlight, 7-digit, 999999.9h / 3999d23.9h, VDC input, grey case |
|
|
|
|
Totalising | 1/32 DIN (48 x 24 mm) | Time count | 0 - 10000 h | Without backlight | 7 | Light grey | On-panel | Screw | DC voltage | 48 mm | 24 mm | 48.5 mm | Time counter, 1/32DIN (48 x 24 mm), self-powered, LCD, 7-digit, 999h59m59s / 9999h59.9m, VDC input, grey case |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts H7ET
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for H7ET
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]